(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Forged product with excellent strength. Available for use from DIY to simple factory work. A recommended product with an emphasis on cost.
Part Number |
---|
B-CLAMP-25 |
B-CLAMP-50 |
B-CLAMP-75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) | Opening (mm) | Weight (g) | Jaw Depth |
---|---|---|---|---|---|---|---|---|---|
฿ 405.73 | HAND TOOLS | 1 Piece(s) | Same day | 25 | 40 | 200 | 40 mm | ||
฿ 529.67 | HAND TOOL | 1 Piece(s) | Same day | 50 | 60 | 400 | 55mm | ||
฿ 692.60 | HAND TOOLS | 1 Piece(s) | Same day | 75 | 80 | 700 | 65 mm |
Loading...
Part Number | Size (mm) | Opening (mm) | Depth of Jaw (mm) | Weight (kg) |
B-CLAMP-25 | 25 | 40 | 40 | 0.20 |
B-CLAMP-50 | 50 | 60 | 55 | 0.40 |
B-CLAMP-75 | 75 | 80 | 65 | 0.70 |
B-CLAMP-100 | 100 | 100 | 65 | 0.80 |
Material | 40Cr |
---|
How can we improve?
How can we improve?