(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
PPZH-HM-65400-PACK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 3,200.00 |
ROPES | 1 Pack(s) |
40 Pieces Per Package |
3 Day(s) |
[Features]PP string made by shrinking PP film with width of 65 mm.
[Application]Can be used for general packaging.
Part Number |
---|
PPZH-HM-65400-PACK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 3,200.00 |
ROPES | 1 Pack(s) |
40 Pieces Per Package |
3 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Model Number | Length (m) | Weight | Quantity (Roll) | Standard Unit Price |
PPZH-HM-65200 | 200 | 200g | 1 | |
PPZH-HM-65400 | 400 | 400g | ||
PPZH-HM-65200-PACK | 200 | 9.6kg/pack | 48 | |
PPZH-HM-65400-PACK | 400 | 16kg/pack | 40 |
How can we improve?
How can we improve?