(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Providing a standard micrometer stand at a bargain price
[Features]
· The holding part is 45° degrees tilt adjustable
· With non-slip rubber to enable stable measurement
[Applications]
· Holding outer micrometer
[Specifications]
· Material: Cast iron
Part Number |
---|
MCMS-F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 754.84 | VON MEASURING TOOL | 1 Piece(s) | Same day |
Loading...
Model Number | Clamp Available Range (mm) |
MCMS-F | 0 ~ 18 |
Model | Micrometer Stand | Main Material | Iron | Weight(kg) | 1.2 |
---|
Please check the type/dimensions/specifications of the part MCMS-F in the Iron Micrometer Stand series.
How can we improve?
How can we improve?