(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Convenient with 3 mounting holes and dovetail groove.
[Specifications]
· Measuring device mounting hole: ø6, ø8, ø3/8".
· Main pole (mm): ø14 x 200. · Strut (mm): ø12 x 174.
· Main pole mounting screw: M8 x 1.25.
· Weight:1.7 kg.
Part Number |
---|
MGBS-B1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,200.00 | VON MEASURING TOOL | 1 Piece(s) | 45 Day(s) |
Loading...
Model Number | Adsorption Force (N) | Magnet Size (mm) | Measurement device mounting hole |
MGBS-B1 | 784 | 60 x 50 x 55 | Ø6, Ø8 and Ø3/8 inch / Dovetail Groove |
Product Model | Magnetic Stand (Support Post Model) | Adsorption(N) | 784 | Mounting Screw | M8 x 1.25 |
---|---|---|---|---|---|
Primary post height(mm) | 200 | post height(mm) | 174 | Magnet width(mm) | 60 |
Magnet depth(mm) | 50 | Magnet height(mm) | 55 | Mass(kg) | 1.7 |
With / Without Handle | Included | Mounting Hole Sizes(mm) | 6.0, 8.0, 3/8" |
Please check the type/dimensions/specifications of the part MGBS-B1 in the Magnetic Base (Triple Hole Type) series.
How can we improve?
How can we improve?