1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sensitive Feed Magnetic Base (with Dovetail Groove)

VON MEASURING TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 929.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With sensitive feed for easy fine adjustment. With dovetail groove.

[Specifications]
· Main pole (mm): ø12 x 178.
· Strut (mm): ø10 x 150.
· Main pole mounting screw: M8 x 1.25.
· Weight (kg): 1.5.

Part Number
MGBS-A1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 929.03

VON MEASURING TOOL 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Specifications

Model NumberAdsorption Force
(N)
Magnet Size
(mm)
Measurement device
mounting hole (mm)
MGBS-A178460 x 50 x 55Ø6, Ø8 / Dovetail Groove

More Information

[Specifications]
● Main Post (mm): Ø12 x 178
● Support Post (mm): Ø10 x 150
● Main Post Mounting Screw: M8 x 1.25
● Weight (kg): 1.5

Basic Information

Product Model Magnetic Stand (Support Post Model) Adsorption(N) 784 With/Without dovetail Included
Mounting Screw M8 x 1.25 Primary post height(mm) 178 post height(mm) 150
Magnet width(mm) 60 Magnet depth(mm) 50 Magnet height(mm) 55
Mass(kg) 1.5 With / Without Handle Included Mounting Hole Sizes(mm) 6.0, 8.0

Please check the type/dimensions/specifications of the part MGBS-A1 in the Sensitive Feed Magnetic Base (with Dovetail Groove) series.