(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The handle is easy to grip for secure fixing.
With tip fine adjustment function which makes it easier to use compared to normal arm-type magnet stands.
Part Number |
---|
MGBS-FA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,772.90 | MEASURING TOOL | 1 Piece(s) | Same day |
Loading...
Model Number | Adsorption Force (N) | Magnet Size (mm) | Arm Length (mm) | Measurement device mounting hole (mm) |
MGBS-FA | 980 | 60 x 50 x 55 | 345 | Ø8 / Dovetail |
Product Model | Magnet Stand (Arm Type) | Adsorption(N) | 980 | Mounting Screw | M8 x 1.25 |
---|---|---|---|---|---|
Magnet width(mm) | 60 | Magnet depth(mm) | 50 | Magnet height(mm) | 55 |
Mass(kg) | 1.6 | With / Without Handle | Included | Arm length(mm) | 345 |
Mounting Hole Sizes(mm) | 8.0 |
Please check the type/dimensions/specifications of the part MGBS-FA in the Flexible Magnet Stand (High-Grade Type) MGBS-FA series.
How can we improve?
How can we improve?