(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An essential item for work sites or inspection procedures. Providing low-priced products with excellent cost performance [C-Value]
*Mounting hole ø6.5 on P.598 of the paper catalog is incorrect.
It should read ø6, ø8.
Part Number |
---|
MGBS-FX |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,540.65 | MEASURING TOOL | 1 Piece(s) | Same day |
Loading...
Model Number | Adsorption Force (N) | Magnet Size (mm) | Arm Length (mm) | Measurement device mounting hole (mm) |
MGBS-FX | 800 | 60 x 50 x 55 | 290 | Ø6.5 / Dovetail |
Product Model | Magnetic Stand (Flexible Model) | Adsorption(N) | 784 | With/Without dovetail | Included |
---|---|---|---|---|---|
Mounting Screw | M8 x 1.25 | Magnet width(mm) | 60 | Magnet depth(mm) | 50 |
Magnet height(mm) | 55 | Adsorption Face | Bottom | With / Without Handle | Included |
Arm length(mm) | 290 | Mounting Hole Sizes(mm) | 8.0 |
Please check the type/dimensions/specifications of the part MGBS-FX in the Flexible Magnet Base series.
How can we improve?
How can we improve?