(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Provides excellent grinding power at an affordable price. [C-Value]
Example of representative model number "C-RHNBLT"
Part Number |
---|
C-RHNBLT80-100-915A |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) |
---|---|---|---|---|---|---|---|
฿ 916.57 | VON SANDING BELTS | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 80 |
Loading...
Model Number | Width (mm) | Length (mm) | Particle Size (#) | Abrasive Grain |
C-RHNBLT80-100-915A | 100 | 915 | 80 | A |
C-RHNBLT100-100-915A | 100 |
Useable Tools | Bench Equipment (Resinder, etc.) | Width(mm) | 100 | Circumference(mm) | 915 |
---|---|---|---|---|---|
Base Material | Cloth | Abrasive | Alundum (Alumina) (AA or A) | With / Without Joint | Included |
Quantity/Pack(Pcs) | 10 |
Please check the type/dimensions/specifications of the part C-RHNBLT80-100-915A in the Resin Bond Cloth Belt Economy Type series.
Part Number |
---|
C-RHNBLT100-100-915A |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) |
---|---|---|---|---|---|---|
฿ 942.48 | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 100 |
How can we improve?
How can we improve?