(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Small belt with joint.
The usage is as follows.
Weld bead removal
Deburring of die-cast products Chamfering of press products Grinding and polishing of various metals
Part Number |
---|
C-SBLT80-10-330 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) |
---|---|---|---|---|---|---|---|
฿ 929.03 | VON SANDING BELTS | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | 80 |
Loading...
1 Pack Unit 50 Piece Packed
Model Number | Width (mm) |
Length (mm) |
Particle Size (#) |
Abrasive Grain |
C-SBLT80-10-330 | 10 | 330 | 80 | Z |
C-SBLT120-10-330 | 120 |
[Specifications]
● Base Material: Fabric
● With Joint
[Use]
●Removal of Weld Bead, Deburring of Die Cast Products, Chamfering of Pressed Products, Grinding and Polishing of Various Metals
Useable Tools | Power / Air tools | Width(mm) | 10 | Circumference(mm) | 330 |
---|---|---|---|---|---|
Base Material | Cloth | Abrasive | Zirconia (Z) | With / Without Joint | Included |
Joint Type | Butt Joint | Quantity/Pack(Pcs) | 50 | Use | Weld Bead Removal, Die Cast Products Deburring, Pressed Products Chamfering, Metals Grinding and Polishing |
Please check the type/dimensions/specifications of the part C-SBLT80-10-330 in the Small Belt Economy Type series.
Part Number |
---|
C-SBLT120-10-330 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) |
---|---|---|---|---|---|---|
฿ 929.03 | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | 120 |
How can we improve?
How can we improve?