1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Industrial Pad Economy Type【20 Pieces Per Package】 (Part Number)

Industrial Pad  Economy Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 836.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard products used for all kinds of applications such as rust removal, available at low prices. [C-Value]
Example of representative model number "C-PAD-CAR"

Part Number
C-PAD-CAR-320
C-PAD-CAR-800
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipAbrasive Particle Size
(#)
Color Use Mass
(G)

฿ 836.13

VON SANDING PAPERS 1 Pack(s)

20 Pieces Per Package

3 Day(s) Aluminum Oxide320Reddish BrownRust Removal And Scratch Buffing29

฿ 1,083.87

VON SANDING PAPERS 1 Pack(s)

20 Pieces Per Package

3 Day(s) Silicon Carbide800GrayUltra Fine Finish18

Loading...

  1. 1

Specifications

1 Pack Unit 20 Piece Packed
Model NumberWidth
(mm)
Length
(mm)
Thickness
(mm)
Finish Equivalent CountAbrasive
C-PAD-CAR-3201502305#320A
C-PAD-CAR-800#800S

Basic Information

Sheet Model Non Woven Fabric (Nylon) Usage Method Manual Grinding Width(mm) 150
Length(mm) 230 Quantity/Pack(Sheet(s)) 20 Sheet