(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[New Item] A universal tap that can accommodate a wide range of work materials from general steel to aluminum and stainless steel.
The unique edge shape suppresses the collapse of the internal thread and eliminates the trouble of tapping.
[Slide Discount] Great deals are available on the purchase of more than 5 pieces.
Part Number |
---|
MT-SPFT-M16-1.5-2.5P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal | Pitch, Number of Threads (mm) | Overall Length (L) (mm) | Thread Length | Shank Diameter (φ) | No. of Grooves | Length Under Neck (mm) | Precision | Square Part Length (mm) | Square Part Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 785.81 | MT SERIES HSS SPIRAL TAPS | 1 Piece(s) | Available | 3 Day(s) | - | M16 | 1.5 | 95 | 32 | 12.5 | 3 | 50 | LM2 | 13 | 10 |
Loading...
Nominal M x P | Chamfer Lcf | Precision | Overall Length L | Thread Length Lc | Length Under Neck L1 | Shank Diameter d | No. of Grooves | Square Part Length Lk | Square Part Width K | |
M2 | 0.4 | 2.5P | LM1 | 40 | 9.5 | 15 | 3 | 2 | 5 | 2.5 |
M2.5 | 0.45 | 2.5P | LM1 | 44 | 9.5 | 16 | 3 | 2 | 5 | 2.5 |
M2.6 | 0.45 | 2.5P | LM1 | 44 | 9.5 | 16 | 3 | 2 | 5 | 2.5 |
M3 | 0.5 | 2.5P | LM2 | 46 | 11 | 18 | 4 | 3 | 6 | 3.2 |
M4 | 0.7 | 2.5P | LM2 | 52 | 13 | 20 | 5 | 3 | 7 | 4 |
M5 | 0.8 | 2.5P | LM2 | 60 | 16 | 25 | 5.5 | 3 | 7 | 4.5 |
M6 | 1 | 2.5P | LM2 | 62 | 19 | 28 | 6 | 3 | 7 | 4.5 |
M8 | 1.25 | 2.5P | LM2 | 70 | 22 | 35 | 6.2 | 3 | 8 | 5 |
M8 | 1 | 2.5P | LM2 | 70 | 22 | 35 | 6.2 | 3 | 8 | 5 |
M10 | 1.5 | 2.5P | LM2 | 75 | 24 | 39 | 7 | 3 | 8 | 5.5 |
M10 | 1.25 | 2.5P | LM2 | 75 | 24 | 39 | 7 | 3 | 8 | 5.5 |
M12 | 1.75 | 2.5P | LM2 | 82 | 29 | 42 | 8.5 | 3 | 9 | 6.5 |
M12 | 1.5 | 2.5P | LM2 | 82 | 29 | 42 | 8.5 | 3 | 9 | 6.5 |
M12 | 1.25 | 2.5P | LM2 | 82 | 29 | 42 | 8.5 | 3 | 9 | 6.5 |
M14 | 2 | 2.5P | LM2 | 88 | 30 | 46 | 10.5 | 3 | 11 | 8 |
M14 | 1.5 | 2.5P | LM2 | 88 | 30 | 46 | 10.5 | 3 | 11 | 8 |
M16 | 2 | 2.5P | LM2 | 95 | 32 | 50 | 12.5 | 3 | 13 | 10 |
M16 | 1.5 | 2.5P | LM2 | 95 | 32 | 50 | 12.5 | 3 | 13 | 10 |
M20 | 2.5 | 2.5P | LM3 | 105 | 37 | 56 | 15 | 4 | 15 | 12 |
M24 | 3 | 2.5P | LM3 | 120 | 45 | 72 | 19 | 4 | 18 | 15 |
Thread Types | Meter | Number of Chamfered Threads | 2.5P | Tool Material Type | Cobalt High-Speed Steel |
---|---|---|---|---|---|
Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) | Tap Model | Spiral Tap | Bore Model | For Blind Holes |
Coating Presence | None | Surface treatment | Non-Coated |
Please check the type/dimensions/specifications of the part MT-SPFT-M16-1.5-2.5P in the MT Series High-Speed Steel Spiral Tap series.
Part Number |
---|
MT-SPFT-M12-1.5-2.5P |
MT-SPFT-M12-1.75-2.5P |
MT-SPFT-M14-1.5-2.5P |
MT-SPFT-M16-2-2.5P |
MT-SPFT-M2-0.4-2.5P |
MT-SPFT-M2.5-0.45-2.5P |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal | Pitch, Number of Threads (mm) | Overall Length (L) (mm) | Thread Length | Shank Diameter (φ) | No. of Grooves | Length Under Neck (mm) | Precision | Square Part Length (mm) | Square Part Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 530.32 | 1 Piece(s) | Available | 3 Day(s) | - | M12 | 1.5 | 82 | 29 | 8.5 | 3 | 42 | LM2 | 9 | 6.5 | |
฿ 530.32 | 1 Piece(s) | Available | Same day | 10 | M12 | 1.75 | 82 | 29 | 8.5 | 3 | 42 | LM2 | 9 | 6.5 | |
฿ 607.74 | 1 Piece(s) | Available | 3 Day(s) | - | M14 | 1.5 | 88 | 30 | 10.5 | 3 | 46 | LM2 | 11 | 8 | |
฿ 785.81 | 1 Piece(s) | Available | Same day | 10 | M16 | 2 | 95 | 32 | 12.5 | 3 | 50 | LM2 | 13 | 10 | |
฿ 363.87 | 1 Piece(s) | Available | Same day | 10 | M2 | 0.4 | 40 | 9.5 | 3 | 2 | 15 | LM1 | 5 | 2.5 | |
฿ 317.42 | 1 Piece(s) | 5 Day(s) | - | M2.5 | 0.45 | 44 | 9.5 | 3 | 2 | 16 | LM1 | 5 | 2.5 |
How can we improve?
How can we improve?