MT Series High-Speed Steel Spiral Tap

Brand :
MISUMI
Caution
- M8 and below are protruding centers.
Product Description
[New Item] A universal tap that can accommodate a wide range of work materials from general steel to aluminum and stainless steel.
The unique edge shape suppresses the collapse of the internal thread and eliminates the trouble of tapping.
[Slide Discount] Great deals are available on the purchase of more than 5 pieces.

Specifications

Model Number
MT-SPFT
| Nominal M x P | Chamfer Lcf | Precision | Overall Length L | Thread Length Lc | Length Under Neck L1 | Shank Diameter d | No. of Grooves | Square Part Length Lk | Square Part Width K | |
| M2 | 0.4 | 2.5P | LM1 | 40 | 9.5 | 15 | 3 | 2 | 5 | 2.5 |
| M2.5 | 0.45 | 2.5P | LM1 | 44 | 9.5 | 16 | 3 | 2 | 5 | 2.5 |
| M2.6 | 0.45 | 2.5P | LM1 | 44 | 9.5 | 16 | 3 | 2 | 5 | 2.5 |
| M3 | 0.5 | 2.5P | LM2 | 46 | 11 | 18 | 4 | 3 | 6 | 3.2 |
| M4 | 0.7 | 2.5P | LM2 | 52 | 13 | 20 | 5 | 3 | 7 | 4 |
| M5 | 0.8 | 2.5P | LM2 | 60 | 16 | 25 | 5.5 | 3 | 7 | 4.5 |
| M6 | 1 | 2.5P | LM2 | 62 | 19 | 28 | 6 | 3 | 7 | 4.5 |
| M8 | 1.25 | 2.5P | LM2 | 70 | 22 | 35 | 6.2 | 3 | 8 | 5 |
| M8 | 1 | 2.5P | LM2 | 70 | 22 | 35 | 6.2 | 3 | 8 | 5 |
| M10 | 1.5 | 2.5P | LM2 | 75 | 24 | 39 | 7 | 3 | 8 | 5.5 |
| M10 | 1.25 | 2.5P | LM2 | 75 | 24 | 39 | 7 | 3 | 8 | 5.5 |
| M12 | 1.75 | 2.5P | LM2 | 82 | 29 | 42 | 8.5 | 3 | 9 | 6.5 |
| M12 | 1.5 | 2.5P | LM2 | 82 | 29 | 42 | 8.5 | 3 | 9 | 6.5 |
| M12 | 1.25 | 2.5P | LM2 | 82 | 29 | 42 | 8.5 | 3 | 9 | 6.5 |
| M14 | 2 | 2.5P | LM2 | 88 | 30 | 46 | 10.5 | 3 | 11 | 8 |
| M14 | 1.5 | 2.5P | LM2 | 88 | 30 | 46 | 10.5 | 3 | 11 | 8 |
| M16 | 2 | 2.5P | LM2 | 95 | 32 | 50 | 12.5 | 3 | 13 | 10 |
| M16 | 1.5 | 2.5P | LM2 | 95 | 32 | 50 | 12.5 | 3 | 13 | 10 |
| M20 | 2.5 | 2.5P | LM3 | 105 | 37 | 56 | 15 | 4 | 15 | 12 |
| M24 | 3 | 2.5P | LM3 | 120 | 45 | 72 | 19 | 4 | 18 | 15 |
[ ! ]For details about cutting tap accuracy LM, refer to the technical information (>>Click here).
For Cutting Conditions, Refer to >>Click here.
Technical information >>Click here
More Information

● A universal tap that can accommodate a wide range of work materials from general steel to aluminum and stainless steel.
● The unique edge shape suppresses the collapse of the internal thread and eliminates the trouble of tapping.