TSC Series Carbide Uneven Lead 4-Flute Radius End Mill

Brand :
MISUMI
Caution
Product Description
Introducing the long-awaited unequal lead 4-flute radius end mill in the TSC series (helix angle of 40° / 43°)

Specifications

Model Number
TSC-CR-VHEM4S
| Flute Diameter D | Radius R | Blade Length ℓ | Overall Length L | Shank Diameter d | Figure | ||||||||||
| 2 | 0.2 | 0.3 | 4 | 50 | 6 | 1 | |||||||||
| 3 | 0.2 | 0.5 | 6 | 50 | 6 | 1 | |||||||||
| 4 | 0.2 | 0.3 | 0.5 | 1 | 8 | 50 | 6 | 1 | |||||||
| 5 | 0.2 | 0.3 | 0.5 | 1 | 10 | 50 | 6 | 1 | |||||||
| 6 | 0.3 | 0.5 | 1 | 12 | 50 | 6 | 2 | ||||||||
| 8 | 0.3 | 0.5 | 1 | 1.5 | 2 | 16 | 60 | 8 | 2 | ||||||
| 10 | 0.3 | 0.5 | 1 | 1.5 | 2 | 3 | 20 | 70 | 10 | 2 | |||||
| 12 | 0.5 | 1 | 1.5 | 2 | 2.5 | 3 | 24 | 75 | 12 | 2 | |||||
| 16 | 1 | 1.5 | 2 | 2.5 | 3 | 4 | 5 | 32 | 100 | 16 | 2 | ||||
| 20 | 1 | 1.5 | 2 | 2.5 | 3 | 4 | 5 | 6.5 | 40 | 105 | 20 | 2 | |||
| 25 | 1 | 2 | 3 | 4 | 5 | 50 | 120 | 25 | 2 | ||||||
More Information

● Suppressing the chattering, stable cutting is achieved even when machining difficult-to-cut materials.
● It has a TS film coating with much greater oxidation resistance and hardness than conventional films, yielding a longer operational life and is ideal for
high speed machining / dry machining.
● The radius shape is effective in preventing the chipping of the cutting edge.