TiN-Coated High-Speed Steel Countersink / 3-Flute / 90°, 6-Size Set

Brand :
MISUMI
Caution
Product Description
Frequently used standard sizes are offered in a set at an affordable price
● Diameter D Tolerance: z9
● Shank Diameter d Tolerance: h9
● Shank Diameter d Tolerance: h9
Specifications

G-CS3M-6SET
Model Number
1 Set Unit 6 Pieces Included
| Set Size Diameter D | Chamfering Hole Diameter Range | Overall Length L | Shank Diameter d |
| 6.3 | 1.3 ~ 6.3 | 45 | 5 |
| 8.3 | 1.8 ~ 8.3 | 50 | 6 |
| 10.4 | 2.2 ~ 10.4 | 50 | 6 |
| 12.4 | 2.5 ~ 12.4 | 56 | 8 |
| 16.5 | 2.8 ~ 16.5 | 60 | 10 |
| 20.5 | 3.0 ~ 20.5 | 63 | 10 |