Carbide Drill for Aluminum Machining

Brand :
MISUMI
Caution
Product Description
[Features]
• Carbide construction is suitable for machining aluminum.
[Use]
• Use for drilling aluminum and aluminum alloys.

Specifications

| Model Number | Blade Length (mm) | Overall Length L | |
| Diameter D | |||
| C-ALSDBC | 1 | 6 | 26 |
| 1.2 | 8 | 30 | |
| 1.4 | 9 | 32 | |
| 1.5 | 9 | 32 | |
| 1.6 | 10 | 34 | |
| 1.7 | 10 | 34 | |
| 1.8 | 11 | 36 | |
| 1.9 | 11 | 36 | |
| 2 | 12 | 38 | |
| 2.2 | 13 | 40 | |
| 2.4 | 14 | 43 | |
| 2.5 | 14 | 43 | |
| 2.6 | 14 | 43 | |
| 2.7 | 16 | 46 | |
| 2.8 | 16 | 46 | |
| 3 | 16 | 46 | |
| 3.1 | 18 | 49 | |
| 3.2 | 18 | 49 | |
| C-ALSDBC | 3.3 | 18 | 49 |
| 3.4 | 20 | 52 | |
| 3.5 | 20 | 52 | |
| 3.9 | 22 | 55 | |
| 4 | 22 | 55 | |
| 4.2 | 22 | 55 | |
| 4.3 | 24 | 58 | |
| 4.5 | 24 | 58 | |
| 5 | 26 | 62 | |
| 5.1 | 26 | 62 | |
| 5.2 | 26 | 62 | |
| 5.5 | 28 | 66 | |
| 6 | 28 | 66 | |
| 6.8 | 34 | 74 | |
| 8 | 37 | 79 | |
| 8.5 | 37 | 79 | |
| 10.5 | 43 | 89 |
For Cutting Conditions, Refer to >>Click here.
More Information

● A carbide drill suitable for machining aluminum.