1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High-Speed Steel Center Drill, 90° Chamfered Blade Model

High-Speed Steel Center Drill, 90° Chamfered Blade Model
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 236.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Frequently used standard sizes are offered at affordable prices

ハイス鋼センタードリル 面取り刃90°タイプ:関連画像
Part Number
CTDACW1
CTDACW1.5
CTDACW2
CTDACW2.5
CTDACW3
CTDACW4
CTDACW5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter (D)
(mm)
Shank Diameter (d) Overall Length L Groove Length ℓ Diameter Tolerance Tolerance of Shank Diameter

฿ 377.00

CENTER DRILL90 1 Piece(s) 3 Day(s) 14351.3 – 1.60 – -0.100 – -0.012

฿ 339.00

CENTER DRILL90 1 Piece(s) 3 Day(s) 1.55402.0 – 2.60 – -0.100 – -0.012

฿ 236.00

CENTER DRILL90 1 Piece(s) Available 3 Day(s) 26452.5 – 3,10 – -0.100 – -0.012

฿ 290.00

CENTER DRILL90 1 Piece(s) Available 3 Day(s) 2.58503.1 – 3.80 – -0.100 – -0.015

฿ 290.00

CENTER DRILL90 1 Piece(s) Available 3 Day(s) 38503.9 – 4.60 – -0.100 – -0.015

฿ 581.00

CENTER DRILL90 1 Piece(s) Available 3 Day(s) 410555.0 – 5.90 – -0.120 – -0.015

฿ 631.00

CENTER DRILL90 1 Piece(s) Available 3 Day(s) 512636.3 – 7,20 – -0.120 – -0.018

Loading...

  1. 1
 

Basic Information

Use Centering (Positioning) Work Material General Steel Single Blade / Double Blade Double Blade
Peripheral Blade Availability None Tool Material Type High-Speed Steel Coating Presence None
CAD data availability(2D/3D) 2D/3D