OPP tape

Caution
Product Description
OPP tape designed for economic performance.
[Features]
· General-purpose OPP tape.
・ Transparent so that lettering underneath remains visible.
・ Tape can be overlaid.
[Applications]
・ Strong enough to be used for packaging.

Specifications
Model Number | Product Name | Quantity | Color | Tape width (mm) | Tape Length (m) | Tape Thickness (mm) | Adhesive Strength (N / 25 m) | Tensile Strength (N / 25 m) |
| N-PPTPE100 | OPP Tape, 100 m | 10 Reel | Transparent | 48 | 100 | 0.05 | 7.35 | 78.4 or More |
| N-PPTPE100-PACK | OPP Tape 100 m Pack | 50 Reel | ||||||
| N-PPTPE50 | OPP Tape 50 m | 5 Reel | 50 | |||||
| N-PPTPE50-PACK | OPP Tape 50 m Pack | 50 Reel |