XAL Coated Carbide Radius End Mill, 4-Flute, 45° Torsion / Short Model

Brand :
MISUMI
Caution
Product Description
Introducing the short type in the 4-flute radius for high-efficiency and high-speed machining

Specifications

Model Number
XAL-CR-HEM4S
| Flute Diameter D | Radius R | Shank Diameter d | Shank Diameter d | Blade Length ℓ | Overall Length L | Figure | ||||||
| 1 | 0.2 | - | 4 | 3 | 50 | 1 | ||||||
| 1.5 | 0.2 | - | 4 | 3 | 50 | 1 | ||||||
| 2 | 0.2 | 0.3 | 0.5 | - | 4 | 4 | 50 | 1 | ||||
| 3 | 0.2 | 0.3 | 0.5 | - | 4 | 8 | 50 | 1 | ||||
| 4 | 0.2 | 0.3 | 0.5 | - | 6 | 11 | 50 | 1 | ||||
| 5 | 0.2 | 0.3 | 0.5 | 1 | - | 6 | 13 | 50 | 1 | |||
| 6 | 0.2 | 0.3 | 0.5 | 1 | - | 6 | 13 | 50 | 2 | |||
| 8 | 0.3 | 0.5 | 1 | 1.5 | - | 8 | 19 | 60 | 2 | |||
| 10 | 0.3 | 0.5 | 1 | 1.5 | 2 | - | 10 | 22 | 70 | 2 | ||
| 12 | 0.5 | 1 | 1.5 | 2 | 3 | 10 | 10 | 26 | 75 | 3 | ||
| 0.5 | 1 | 1.5 | 2 | 3 | - | 12 | 26 | 75 | 2 | |||
| 16 | 1 | 1.5 | 2 | 3 | - | 16 | 35 | 90 | 2 | |||
| 18 | 1 | 1.5 | 2 | 3 | - | 16 | 40 | 100 | 2 | |||
| 20 | 1 | 1.5 | 2 | 3 | - | 20 | 45 | 110 | 2 | |||
More Information

● Capable of preventing chattering when used as a replacement for square end mills, allowing the expectations of a long operational life.
● The XAL coating with excellent lubricity delivers stable wear-resistant performance, especially when milling mild steel, giving improved shape accuracy to the machined objects.
● Delivers high-cost performance for pre-hardened steel, aluminum and copper alloys.
[ ! ]The XAL coating does not have conductive properties. Cannot be used with conduction model tool setters.