XAL Coated Carbide Long Neck Square End Mill, 2-Flute / Long Neck Model

Brand :
MISUMI
Caution
Product Description
The long-awaited long-neck type joins the popular XAL Series

Specifications

Model Number
XAL-PEM2LB (Sharp Edge) / XAL-EM2LB (Standard)
| Flute Diameter D | Length Under Neck ℓ1 | Shank Diameter d | Shank Diameter d | Standard | Sharp Edge | Blade Length ℓ | Under Neck Diameter d1 | Overall Length L | Under Neck Angle θ | Actual Effective Length Depends on Work Inclination Angle | Figure | |||
| 30' | 1° | 2° | 3° | |||||||||||
| 0.1 | 0.3 | - | 4 | No Standards | ● | 0.2 | 0.085 | 50 | 10° | 0.31 | 0.33 | 0.37 | 0.41 | 1 |
| 0.5 | No Standards | ● | 0.52 | 0.55 | 0.61 | 0.69 | ||||||||
| 1 | No Standards | ● | 1.05 | 1.1 | 1.22 | 1.37 | ||||||||
| 0.2 | 0.5 | - | 4 | No Standards | ● | 0.3 | 0.18 | 50 | 10° | 0.52 | 0.55 | 0.61 | 0.69 | 1 |
| 1 | ● | ● | 1.05 | 1.1 | 1.22 | 1.37 | ||||||||
| 1.5 | ● | ● | 1.57 | 1.65 | 1.83 | 2.06 | ||||||||
| 2 | No Standards | ● | 2.09 | 2.2 | 2.44 | 2.75 | ||||||||
| 2.5 | No Standards | ● | 2.62 | 2.75 | 3.05 | 3.43 | ||||||||
| 3 | No Standards | ● | 3.14 | 3.3 | 3.66 | 4.12 | ||||||||
| 3.5 | No Standards | ● | 3.66 | 3.85 | 4.27 | 4.81 | ||||||||
| 4 | No Standards | ● | 4.19 | 4.4 | 4.88 | 5.49 | ||||||||
| 0.3 | 1 | - | 4 | ● | ● | 0.45 | 0.28 | 50 | 10° | 1.05 | 1.1 | 1.22 | 1.37 | 1 |
| 1.5 | No Standards | ● | 1.57 | 1.65 | 1.83 | 2.06 | ||||||||
| 2 | ● | ● | 2.09 | 2.2 | 2.44 | 2.75 | ||||||||
| 2.5 | No Standards | ● | 2.62 | 2.75 | 3.05 | 3.43 | ||||||||
| 3 | ● | ● | 3.14 | 3.3 | 3.66 | 4.12 | ||||||||
| 4 | ● | ● | 4.19 | 4.4 | 4.88 | 5.49 | ||||||||
| 5 | ● | ● | 5.24 | 5.49 | 6.1 | 6.87 | ||||||||
| 6 | No Standards | ● | 6.28 | 6.59 | 7.32 | 8.24 | ||||||||
| 9 | No Standards | ● | 9.42 | 9.89 | 10.98 | 12.36 | ||||||||
| 0.4 | 1 | - | 4 | No Standards | ● | 0.6 | 0.37 | 50 | 10° | 1.05 | 1.1 | 1.22 | 1.37 | 1 |
| 2 | ● | ● | 2.09 | 2.2 | 2.44 | 2.75 | ||||||||
| 2 | 6 | 6 | No Standards | ● | 15° | 2.06 | 2.13 | 2.28 | 2.45 | |||||
| 3 | - | 4 | ● | ● | 10° | 3.14 | 3.3 | 3.66 | 4.12 | |||||
| 4 | ● | ● | 4.19 | 4.4 | 4.88 | 5.49 | ||||||||
| 5 | ● | ● | 5.24 | 5.49 | 6.1 | 6.87 | ||||||||
| 6 | ● | ● | 6.28 | 6.59 | 7.32 | 8.24 | ||||||||
| 7 | No Standards | ● | 7.33 | 7.69 | 8.54 | 9.61 | ||||||||
| 8 | No Standards | ● | 8.38 | 8.79 | 9.76 | 10.98 | ||||||||
| 9 | No Standards | ● | 9.42 | 9.89 | 10.98 | 12.36 | ||||||||
| 10 | No Standards | ● | 10.47 | 10.99 | 12.21 | 13.73 | ||||||||
| 12 | No Standards | ● | 12.57 | 13.19 | 14.65 | 16.48 | ||||||||
Model Number
XAL-PEM2LB (Sharp Edge) / XAL-EM2LB (Standard)
| Flute Diameter D | Length Under Neck ℓ1 | Shank Diameter d | Shank Diameter d | Standard | Sharp Edge | Blade Length ℓ | Under Neck Diameter d1 | Overall Length L | Under Neck Angle θ | Actual Effective Length Depends on Work Inclination Angle | Figure | |||
| 30' | 1° | 2° | 3° | |||||||||||
| 0.5 | 1 | - | 4 | No Standards | ● | 0.7 | 0.46 | 50 | 10° | 1.05 | 1.1 | 1.22 | 1.37 | 1 |
| 2 | ● | ● | 2.09 | 2.2 | 2.44 | 2.75 | ||||||||
| 3 | No Standards | ● | 3.14 | 3.3 | 3.66 | 4.12 | ||||||||
| 4 | ● | ● | 4.19 | 4.4 | 4.88 | 5.49 | ||||||||
| 4 | 6 | 6 | ● | ● | 15° | 4.13 | 4.26 | 4.56 | 4.91 | |||||
| 5 | - | 4 | No Standards | ● | 10° | 5.24 | 5.49 | 6.1 | 6.87 | |||||
| 6 | ● | ● | 6.28 | 6.59 | 7.32 | 8.24 | ||||||||
| 7 | No Standards | ● | 7.33 | 7.69 | 8.54 | 9.61 | ||||||||
| 8 | ● | ● | 8.38 | 8.79 | 9.76 | 10.98 | ||||||||
| 9 | No Standards | ● | 9.42 | 9.89 | 10.98 | 12.36 | ||||||||
| 10 | ● | ● | 10.47 | 10.99 | 12.21 | 13.73 | ||||||||
| 12 | ● | ● | 12.57 | 13.19 | 14.65 | 16.48 | ||||||||
| 15 | ● | ● | 15.71 | 16.48 | 18.31 | 20.6 | ||||||||
| 0.6 | 2 | - | 4 | ● | ● | 0.9 | 0.56 | 50 | 10° | 2.09 | 2.2 | 2.44 | 2.75 | 1 |
| 3 | No Standards | ● | 3.14 | 3.3 | 3.66 | 4.12 | ||||||||
| 4 | ● | ● | 4.19 | 4.4 | 4.88 | 5.49 | ||||||||
| 4 | 6 | 6 | No Standards | ● | 15° | 4.13 | 4.26 | 4.56 | 4.91 | |||||
| 6 | - | 4 | ● | ● | 10° | 6.28 | 6.59 | 7.32 | 8.24 | |||||
| 7 | No Standards | ● | 7.33 | 7.69 | 8.54 | 9.61 | ||||||||
| 8 | ● | ● | 8.38 | 8.79 | 9.76 | 10.98 | ||||||||
| 10 | ● | ● | 10.47 | 10.99 | 12.21 | 13.73 | ||||||||
| 12 | ● | ● | 12.57 | 13.19 | 14.65 | 16.48 | ||||||||
| 15 | ● | ● | 15.71 | 16.48 | 18.31 | 20.6 | ||||||||
| 18 | No Standards | ● | 70 | 18.85 | 19.78 | 21.97 | 24.71 | |||||||
| 0.7 | 2 | - | 4 | ● | ● | 1.05 | 0.66 | 50 | 10° | 2.09 | 2.2 | 2.44 | 2.75 | 1 |
| 4 | ● | ● | 4.19 | 4.4 | 4.88 | 5.49 | ||||||||
| 6 | ● | ● | 6.28 | 6.59 | 7.32 | 8.24 | ||||||||
| 8 | ● | ● | 8.38 | 8.79 | 9.76 | 10.98 | ||||||||
| 10 | No Standards | ● | 10.47 | 10.99 | 12.21 | 13.73 | ||||||||
| 0.8 | 4 | - | 4 | ● | ● | 1.2 | 0.76 | 50 | 10° | 4.19 | 4.4 | 4.88 | 5.49 | 1 |
| 6 | ● | ● | 6.28 | 6.59 | 7.32 | 8.24 | ||||||||
| 8 | ● | ● | 8.38 | 8.79 | 9.76 | 10.98 | ||||||||
| 10 | ● | ● | 10.47 | 10.99 | 12.21 | 13.73 | ||||||||
| 12 | ● | ● | 12.57 | 13.19 | 14.65 | 16.48 | ||||||||
| 14 | No Standards | ● | 14.66 | 15.39 | 17.09 | 19.22 | ||||||||
| 16 | No Standards | ● | 16.75 | 17.58 | 19.53 | 21.97 | ||||||||
| 20 | No Standards | ● | 70 | 20.94 | 21.98 | 24.41 | 27.46 | |||||||
| 24 | No Standards | ● | 25.13 | 26.38 | 29.29 | Without Interference | ||||||||
| 0.9 | 4 | - | 4 | No Standards | ● | 1.35 | 0.85 | 50 | 10° | 4.19 | 4.4 | 4.88 | 5.49 | 1 |
| 6 | ● | ● | 6.28 | 6.59 | 7.32 | 8.24 | ||||||||
| 8 | ● | ● | 8.38 | 8.79 | 9.76 | 10.98 | ||||||||
| 10 | No Standards | ● | 10.47 | 10.99 | 12.21 | 13.73 | ||||||||
| 15 | No Standards | ● | 15.71 | 16.48 | 18.31 | 20.6 | ||||||||
| 1 | 3 | - | 4 | No Standards | ● | 1.5 | 0.95 | 50 | 10° | 3.14 | 3.3 | 3.66 | 4.12 | 1 |
| 4 | ● | ● | 4.19 | 4.4 | 4.88 | 5.49 | ||||||||
| 5 | No Standards | ● | 5.24 | 5.49 | 6.1 | 6.87 | ||||||||
| 6 | ● | ● | 6.28 | 6.59 | 7.32 | 8.24 | ||||||||
| 6 | 6 | 6 | ● | ● | 15° | 6.19 | 6.39 | 6.84 | 7.36 | |||||
| 7 | - | 4 | No Standards | ● | 10° | 7.33 | 7.69 | 8.54 | 9.61 | |||||
| 8 | ● | ● | 8.38 | 8.79 | 9.76 | 10.98 | ||||||||
| 9 | No Standards | ● | 9.42 | 9.89 | 10.98 | 12.36 | ||||||||
| 10 | ● | ● | 10.47 | 10.99 | 12.21 | 13.73 | ||||||||
| 12 | ● | ● | 12.57 | 13.19 | 14.65 | 16.48 | ||||||||
| 14 | ● | ● | 14.66 | 15.39 | 17.09 | 19.22 | ||||||||
| 16 | ● | ● | 16.75 | 17.58 | 19.53 | 21.97 | ||||||||
| 18 | No Standards | ● | 70 | 18.85 | 19.78 | 21.97 | 24.71 | |||||||
| 20 | ● | ● | 20.94 | 21.98 | 24.41 | 27.46 | ||||||||
| 22 | No Standards | ● | 23.04 | 24.18 | 26.85 | Without Interference | ||||||||
| 25 | ● | ● | 26.18 | 27.47 | 30.51 | Without Interference | ||||||||
| 30 | ● | ● | 31.41 | 32.97 | 36.62 | Without Interference | ||||||||
Model Number
XAL-PEM2LB (Sharp Edge) / XAL-EM2LB (Standard)
| Flute Diameter D | Length Under Neck ℓ1 | Shank Diameter d | Shank Diameter d | Standard | Sharp Edge | Blade Length ℓ | Under Neck Diameter d1 | Overall Length L | Under Neck Angle θ | Actual Effective Length Depends on Work Inclination Angle | Figure | |||
| 30' | 1° | 2° | 3° | |||||||||||
| 1.2 | 6 | - | 4 | ● | ● | 1.8 | 1.15 | 50 | 10° | 6.28 | 6.59 | 7.32 | 8.24 | 1 |
| 8 | ● | ● | 8.38 | 8.79 | 9.76 | 10.98 | ||||||||
| 10 | ● | ● | 10.47 | 10.99 | 12.21 | 13.73 | ||||||||
| 12 | ● | ● | 12.57 | 13.19 | 14.65 | 16.48 | ||||||||
| 16 | ● | ● | 16.75 | 17.58 | 19.53 | 21.97 | ||||||||
| 1.4 | 6 | - | 4 | No Standards | ● | 2.1 | 1.35 | 50 | 10° | 6.28 | 6.59 | 7.32 | 8.24 | 1 |
| 8 | No Standards | ● | 8.38 | 8.79 | 9.76 | 10.98 | ||||||||
| 10 | No Standards | ● | 10.47 | 10.99 | 12.21 | 13.73 | ||||||||
| 12 | No Standards | ● | 12.57 | 13.19 | 14.65 | 16.48 | ||||||||
| 14 | No Standards | ● | 14.66 | 15.39 | 17.09 | 19.22 | ||||||||
| 16 | No Standards | ● | 16.75 | 17.58 | 19.53 | 21.97 | ||||||||
| 1.5 | 4 | - | 4 | No Standards | ● | 2.3 | 1.45 | 50 | 10° | 4.19 | 4.4 | 4.88 | 5.49 | 1 |
| 6 | ● | ● | 6.28 | 6.59 | 7.32 | 8.24 | ||||||||
| 8 | ● | ● | 8.38 | 8.79 | 9.76 | 10.98 | ||||||||
| 10 | ● | ● | 10.47 | 10.99 | 12.21 | 13.73 | ||||||||
| 12 | ● | ● | 12.57 | 13.19 | 14.65 | 16.48 | ||||||||
| 14 | ● | ● | 14.66 | 15.39 | 17.09 | 19.22 | ||||||||
| 16 | ● | ● | 16.75 | 17.58 | 19.53 | 21.97 | ||||||||
| 18 | ● | ● | 70 | 18.85 | 19.78 | 21.97 | 24.71 | |||||||
| 20 | ● | ● | 20.94 | 21.98 | 24.41 | Without Interference | ||||||||
| 25 | No Standards | ● | 26.18 | 27.47 | 30.51 | Without Interference | ||||||||
| 30 | No Standards | ● | 31.41 | 32.97 | Without Interference | Without Interference | ||||||||
| 35 | No Standards | ● | 100 | 36.65 | 38.46 | Without Interference | Without Interference | |||||||
| 40 | No Standards | ● | 41.88 | 43.96 | Without Interference | Without Interference | ||||||||
| 45 | No Standards | ● | 47.12 | 49.45 | Without Interference | Without Interference | ||||||||
| 1.6 | 6 | - | 4 | No Standards | ● | 2.4 | 1.55 | 50 | 10° | 6.28 | 6.59 | 7.32 | 8.24 | 1 |
| 8 | No Standards | ● | 8.38 | 8.79 | 9.76 | 10.98 | ||||||||
| 10 | No Standards | ● | 10.47 | 10.99 | 12.21 | 13.73 | ||||||||
| 12 | No Standards | ● | 12.57 | 13.19 | 14.65 | 16.48 | ||||||||
| 14 | No Standards | ● | 14.66 | 15.39 | 17.09 | 19.22 | ||||||||
| 16 | No Standards | ● | 16.75 | 17.58 | 19.53 | 21.97 | ||||||||
| 18 | No Standards | ● | 70 | 18.85 | 19.78 | 21.97 | Without Interference | |||||||
| 20 | No Standards | ● | 20.94 | 21.98 | 24.41 | Without Interference | ||||||||
| 26 | No Standards | ● | 27.22 | 28.57 | 31.73 | Without Interference | ||||||||
| 1.8 | 6 | - | 4 | No Standards | ● | 2.7 | 1.75 | 50 | 10° | 6.28 | 6.59 | 7.32 | 8.24 | 1 |
| 8 | No Standards | ● | 8.38 | 8.79 | 9.76 | 10.98 | ||||||||
| 10 | No Standards | ● | 10.47 | 10.99 | 12.21 | 13.73 | ||||||||
| 12 | No Standards | ● | 12.57 | 13.19 | 14.65 | 16.48 | ||||||||
| 14 | No Standards | ● | 14.66 | 15.39 | 17.09 | 19.22 | ||||||||
| 16 | No Standards | ● | 16.75 | 17.58 | 19.53 | Without Interference | ||||||||
| 18 | No Standards | ● | 70 | 18.85 | 19.78 | 21.97 | Without Interference | |||||||
| 20 | No Standards | ● | 20.94 | 21.98 | 24.41 | Without Interference | ||||||||
| 25 | No Standards | ● | 26.18 | 27.47 | 30.51 | Without Interference | ||||||||
| 2 | 6 | - | 4 | ● | ● | 3 | 1.95 | 50 | 10° | 6.28 | 6.59 | 7.32 | 8.24 | 1 |
| 8 | ● | ● | 8.38 | 8.79 | 9.76 | 10.98 | ||||||||
| 10 | ● | ● | 10.47 | 10.99 | 12.21 | 13.73 | ||||||||
| 10 | 6 | 6 | ● | ● | 15° | 10.31 | 10.65 | 11.4 | 12.27 | |||||
| 12 | - | 4 | ● | ● | 10° | 12.57 | 13.19 | 14.65 | 16.48 | |||||
| 14 | ● | ● | 14.66 | 15.39 | 17.09 | 19.22 | ||||||||
| 16 | ● | ● | 16.75 | 17.58 | 19.53 | Without Interference | ||||||||
| 18 | ● | ● | 70 | 18.85 | 19.78 | 21.97 | Without Interference | |||||||
| 20 | ● | ● | 20.94 | 21.98 | 24.41 | Without Interference | ||||||||
| 25 | ● | ● | 26.18 | 27.47 | Without Interference | Without Interference | ||||||||
| 30 | ● | ● | 31.41 | 32.97 | Without Interference | Without Interference | ||||||||
| 35 | No Standards | ● | 100 | 36.65 | 38.46 | Without Interference | Without Interference | |||||||
| 40 | No Standards | ● | 41.88 | 43.96 | Without Interference | Without Interference | ||||||||
| 50 | No Standards | ● | 52.35 | 54.95 | Without Interference | Without Interference | ||||||||
| 60 | No Standards | ● | 62.83 | Without Interference | Without Interference | Without Interference | ||||||||
Model Number
XAL-PEM2LB (Sharp Edge) / XAL-EM2LB (Standard)
| Flute Diameter D | Length Under Neck ℓ1 | Shank Diameter d | Shank Diameter d | Standard | Sharp Edge | Blade Length ℓ | Under Neck Diameter d1 | Overall Length L | Under Neck Angle θ | Actual Effective Length Depends on Work Inclination Angle | Figure | |||
| 30' | 1° | 2° | 3° | |||||||||||
| 2.5 | 8 | - | 4 | ● | ● | 3.8 | 2.4 | 50 | 10° | 8.38 | 8.79 | 9.76 | 10.98 | 1 |
| 10 | No Standards | ● | 10.47 | 10.99 | 12.21 | 13.73 | ||||||||
| 12 | ● | ● | 12.57 | 13.19 | 14.65 | Without Interference | ||||||||
| 14 | No Standards | ● | 14.66 | 15.39 | 17.09 | Without Interference | ||||||||
| 16 | ● | ● | 16.75 | 17.58 | 19.53 | Without Interference | ||||||||
| 18 | No Standards | ● | 70 | 18.85 | 19.78 | Without Interference | Without Interference | |||||||
| 20 | ● | ● | 20.94 | 21.98 | Without Interference | Without Interference | ||||||||
| 25 | ● | ● | 26.18 | 27.47 | Without Interference | Without Interference | ||||||||
| 30 | ● | ● | 31.41 | 32.97 | Without Interference | Without Interference | ||||||||
| 40 | No Standards | ● | 100 | 41.88 | Without Interference | Without Interference | Without Interference | |||||||
| 50 | No Standards | ● | 52.35 | Without Interference | Without Interference | Without Interference | ||||||||
| 3 | 8 | - | 6 | ● | ● | 4.5 | 2.9 | 50 | 10° | 8.38 | 8.79 | 9.76 | 10.98 | 1 |
| 10 | No Standards | ● | 10.47 | 10.99 | 12.21 | 13.73 | ||||||||
| 12 | ● | ● | 12.57 | 13.19 | 14.65 | 16.48 | ||||||||
| 14 | No Standards | ● | 70 | 14.66 | 15.39 | 17.09 | 19.22 | |||||||
| 16 | ● | ● | 16.75 | 17.58 | 19.53 | 21.97 | ||||||||
| 18 | No Standards | ● | 18.85 | 19.78 | 21.97 | 24.71 | ||||||||
| 20 | ● | ● | 20.94 | 21.98 | 24.41 | 27.46 | ||||||||
| 25 | ● | ● | 26.18 | 27.47 | 30.51 | Without Interference | ||||||||
| 30 | ● | ● | 31.41 | 32.97 | 36.62 | Without Interference | ||||||||
| 40 | ● | ● | 100 | 41.88 | 43.96 | Without Interference | Without Interference | |||||||
| 45 | No Standards | ● | 47.12 | 49.45 | Without Interference | Without Interference | ||||||||
| 50 | No Standards | ● | 52.35 | 54.95 | Without Interference | Without Interference | ||||||||
| 4 | 12 | - | 6 | ● | ● | 6 | 3.8 | 50 | 10° | 12.57 | 13.19 | 14.65 | 16.48 | 1 |
| 16 | ● | ● | 16.75 | 17.58 | 19.53 | Without Interference | ||||||||
| 20 | ● | ● | 70 | 20.94 | 21.98 | 24.41 | Without Interference | |||||||
| 25 | No Standards | ● | 26.18 | 27.47 | Without Interference | Without Interference | ||||||||
| 30 | ● | ● | 31.41 | 32.97 | Without Interference | Without Interference | ||||||||
| 35 | No Standards | ● | 100 | 36.65 | 38.46 | Without Interference | Without Interference | |||||||
| 40 | ● | ● | 41.88 | 43.96 | Without Interference | Without Interference | ||||||||
| 45 | No Standards | ● | 47.12 | 49.45 | Without Interference | Without Interference | ||||||||
| 50 | No Standards | ● | 52.35 | 54.95 | Without Interference | Without Interference | ||||||||
| 5 | 16 | - | 6 | ● | ● | 7.5 | 4.8 | 70 | 10° | 16.75 | 17.58 | Without Interference | Without Interference | 1 |
| 20 | No Standards | ● | 20.94 | 21.98 | Without Interference | Without Interference | ||||||||
| 25 | ● | ● | 26.18 | 27.47 | Without Interference | Without Interference | ||||||||
| 30 | No Standards | ● | 31.41 | Without Interference | Without Interference | Without Interference | ||||||||
| 35 | ● | ● | 100 | 36.65 | Without Interference | Without Interference | Without Interference | |||||||
| 40 | No Standards | ● | 41.88 | Without Interference | Without Interference | Without Interference | ||||||||
| 50 | ● | ● | 52.35 | Without Interference | Without Interference | Without Interference | ||||||||
| 6 | 20 | - | 6 | ● | ● | 9 | 5.8 | 70 | - | Without Interference | Without Interference | Without Interference | Without Interference | 2 |
| 30 | ● | ● | Without Interference | Without Interference | Without Interference | Without Interference | ||||||||
| 40 | ● | ● | 100 | Without Interference | Without Interference | Without Interference | Without Interference | |||||||
| 50 | ● | ● | Without Interference | Without Interference | Without Interference | Without Interference | ||||||||
| 60 | ● | ● | Without Interference | Without Interference | Without Interference | Without Interference | ||||||||
More Information

● The ideal length under neck can be selected for workpiece machining in deep areas.
● The XAL coating with excellent lubricity delivers stable wear-resistant performance, especially when milling mild steel, giving improved shape accuracy to the machined objects.
[ ! ]The XAL coating does not have conductive properties. It cannot be used with conduction model tool setters.

[ ! ]The actual effective length is a guideline. Confirm the actual measurement if concerned about interference with the workpiece.