(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Leather Gloves, Cowhide Split, Back Seam【12 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Itching, rashes, etc. may be caused due to allergic reactions, etc. depending on your constitution. If there is an abnormality, stop using the product. Note that leather will harden and gloves may shrink when washed. Cannot be used for work handling harmful items such as chemicals, solvents, or oils. Note that they do not provide insulation from electricity. Do not directly touch hot objects. Note that your hands may be caught in machines with rotating parts. Note that your gloves may shrink or you may be burned in work with fire or sparks. Note that your gloves or hands may be damaged if you directly touch sharp objects.
  • The latest price of this product is listed online. Thank you in advance for your understanding.

Specifications of N-GKGLV-F-PACK

  • Product Model
    Leather Hand
  • Intended Use
    For work
  • Leather Gloves Model
    Split Leather
  • Size
    Free
  • Color
    Gray
  • Overall Length(cm)
    23.5
  • Middle Finger Long(CM)
    8.5
  • Material
    Cow Split Leather
  • Packing qty.
    12
Part Number
N-GKGLV-F-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 1,008.00

LEATHER GLOVES 1 Pack(s)

12 Pieces Per Package

Same day

Basic Specifications

  • Product Model
    Leather Hand
  • Intended Use
    For work
  • Leather Gloves Model
    Split Leather
  • Size
    Free
  • Color
    Gray
  • Overall Length(cm)
    23.5
  • Middle Finger Long(CM)
    8.5
  • Material
    Cow Split Leather
  • Packing qty.
    12

Product Description

Standard/essential item for hard work. Back seam gloves made from durable cowhide split leather.
[Features]
· Made of durable split leather, they are resistant to tearing, piercing, friction, or wear and excellent in durability and heat resistance.
· Back seam type avoids letting seams touch hands, provides good wearing feel, and can be put on and removed smoothly.
· Inexpensive product of cowhide split leather is used, very economical, and optimal for disposable use.
[Specifications]
· Cowhide Split Leather (Back Seam)
· With Reinforcing Cowhide Split Leather for Thumb Interdigital Area
· 1 Pair in Transparent Bag
[Applications]
· Automobile Part Manufacturing Factories, Construction Work, Civil Engineering Work, Iron Work, Shipbuilding, Welding, Machine Maintenance, etc.
· Outdoor Work or Work with Heat such as Gardening, Metal Machining, Outdoors/Leisure Activities, etc.

Specifications of N-GKGLV-F-PACK

  • Product Model
    Leather Hand
  • Intended Use
    For work
  • Leather Gloves Model
    Split Leather
  • Size
    Free
  • Color
    Gray
  • Overall Length(cm)
    23.5
  • Middle Finger Long(CM)
    8.5
  • Material
    Cow Split Leather
  • Packing qty.
    12
Part Number
N-GKGLV-F-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 1,008.00

LEATHER GLOVES 1 Pack(s)

12 Pieces Per Package

Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing

Cowhide Split Leather Gloves: Related Image


Specification and price

Specification Table

Model Number

Product Name

Material

Overall Length

(cm)

Middle Finger Length

(cm)

Palm Width

(cm)

Color

Quantity

N-GKGLV-FCowhide Leather Gloves

Cowhide Split Leather

23.5

8.5

11

Gray

1 Pair

N-GKGLV-F-PACKCowhide Split Leather Gloves Pack

12 Pairs

 

■ Applications: For Welding, Metal Machining, Heavy Work