(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cotton Smooth Gloves With/Without Gore [N-SMGLV-N]【12 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 218.76 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
N-SMGLV-A-M
N-SMGLV-A-S
N-SMGLV-N-M
N-SMGLV-N-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Specifications Size Overall Length
(cm)
Middle Finger Long
(CM)

฿ 319.17

WORKING GLOVES 1 Pack(s)

12 Pieces Per Package

3 Day(s) - M 22 8

฿ 317.41

WORKING GLOVES 1 Pack(s)

12 Pieces Per Package

3 Day(s) - S 20.5 7.5

฿ 222.28

WORKING GLOVES 1 Pack(s)

12 Pieces Per Package

3 Day(s) No Fourchette M 22 8

฿ 218.76

WORKING GLOVES 1 Pack(s)

12 Pieces Per Package

3 Day(s) No Fourchette S 20.5 7.5

Basic Specifications

Product Description

[Sample providing service available] Cotton 100% smooth gloves with good fit feel suitable for detailed work.

[Features]
· 4 sizes, S, M, L, and LL and 2 types, with/without gore for each are available
· No difference for right and left.
· Have sweat absorbency and can be used as under-gloves.
[Applications]
· For Quality Inspection, Management Processes, Precision Component Assembly, General Work Sites

*Package may be changed without prior notice. No change in content or specifications.

Part Number
N-SMGLV-A-M
N-SMGLV-A-S
N-SMGLV-N-M
N-SMGLV-N-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Specifications Size Overall Length
(cm)
Middle Finger Long
(CM)

฿ 319.17

WORKING GLOVES 1 Pack(s)

12 Pieces Per Package

3 Day(s) - M 22 8

฿ 317.41

WORKING GLOVES 1 Pack(s)

12 Pieces Per Package

3 Day(s) - S 20.5 7.5

฿ 222.28

WORKING GLOVES 1 Pack(s)

12 Pieces Per Package

3 Day(s) No Fourchette M 22 8

฿ 218.76

WORKING GLOVES 1 Pack(s)

12 Pieces Per Package

3 Day(s) No Fourchette S 20.5 7.5

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing

 Smooth Cotton Gloves:Related Image
N-SMGLV-A

Smooth Cotton Gloves:Related Image
N-SMGLV-N


Specification and price

Specifications

1 Pack Unit 12 Pairs

Model No. Type Size Total Length
(cm)
Palm Width
(cm)
Length of Middle Finger
(cm)
Quantity
(Pairs)
N-SMGLV-A-S With Gusset S 20.5 7.0 7.5 12
N-SMGLV-A-M M 22.0 7.5 8.0
N-SMGLV-A-L L 23.5 8.0 8.5
N-SMGLV-A-LL LL 25.0 8.5 9.0
N-SMGLV-N-S Without Gusset S 20.5 7.5
N-SMGLV-N-M M 22.0 9.0 8.0
N-SMGLV-N-L L 23.5 9.5 8.5
N-SMGLV-N-LL LL 25.0 10.0 9.0


[Use]
● For Quality Control.

[Specifications]
● For Left and Right Handed Users
● Material: Cotton
● Color: White