(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The shank part is shortened so that it can be attached to a vibration type grinder. [C-Value]
Part Number |
---|
DTYML |
DTYMS |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Total Length L (mm) | Particle Size (#) | Length of Electroplated Section (mm) | Width W (mm) | Thickness X (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,874.84 | DIAMOND FILE | 1 Pack(s) | 12 Pieces Per Package | Same day | 72 | 150 ~ 400 | 25 | 2 ~ 6 | 0.5-1.3 / 0.5 -1.4 / 0.5-1.5 | ||
฿ 3,874.84 | DIAMOND FILE | 1 Pack(s) | 12 Pieces Per Package | Same day | 56 ~ 72 | 200 ~ 600 | 15 | 3 ~ 6 | 0.3-1.4 |
Loading...
Model Number | Shape | Particle Size (#) |
Total Length (mm) |
Diamond Part (mm) |
Width (mm) |
Thickness (mm) |
Shaft Diameter (mm) |
Set Content |
DTYMS | Flat | 200 400 600 |
56 | 15 | 3.0 | 0.3 ~ 1.4 | 3.0 | 12 Types x 1 Piece Each |
6.0 | ||||||||
72 | 3.0 | |||||||
6.0 | ||||||||
DTYML | 150 200 300 400 |
25 | 2.0 | 0.5 ~ 1.5 | ||||
4.0 | 0.5 ~ 1.4 | |||||||
6.0 | 0.5 ~ 1.3 |
[Specifications]
● Shape: Flat
● Set Quantity (pieces): 12
Model | Diamond Electro Deposited Filer | Product Model | Needle Type | Nominal Size | 12 Pcs Set |
---|---|---|---|---|---|
Single / Set Product | Set Product | Shaft Diameter | 3 |
How can we improve?
How can we improve?