Diamond Electrodeposition Taper File, Round Handle Type

Brand :
MISUMI
Caution
Product Description
Small 10-piece file set with round handles. Gusset shape Ideal for removing hardened layers and machining fine parts after electric discharge machining. [C-Value]

Specifications
| Model Number | Shape | Type | Particle Size (#) | Grip Color | Total Length L (mm) | Diamond Part ℓ (mm) | Width W (mm) | Thickness T (mm) | Shaft Diameter (mm) | Set Content | |
| DTYE | ![]() | Flat | A | 200 | Red | 130 | 30 | 2 | 0.3 ~ 1.4 | 3 | 10 Types x 1 Piece Each |
| 400 | Yellow | ||||||||||
| 600 | Green | ||||||||||
![]() | B | 200 | Red | 4 | |||||||
| 400 | Yellow | ||||||||||
| 600 | Green | ||||||||||
![]() | C | 200 | Red | 6 | 0.3 ~ 1.1 | ||||||
| 400 | Yellow | ||||||||||
| 600 | Green | ||||||||||
![]() | Circle | D | 600 | Green | 140 | 50 | 3 | 3 | |||
[ ! ]This product is sold in units of sets.



