XCP Coated Carbide Radius End Mill For Tempered Steel / High Hardness Steel Machining / 4-Flute / Regular Type

Brand :
MISUMI

Caution

  • See the bottom of the outline drawing tab for cutting conditions.

Product Description

· A highly versatile series that's ideal for machining work materials from tempered steel (up to 45 HRC) to high hardness steel (up to 65 HRC).
· Coating with excellent hardness and heat resistance makes it suitable for high speed machining.
· 4-flute radius end mill that achieves high feed/high speed machining

Outline Drawing

XCP Coated Carbide Radius End Mill For Tempered Steel / High Hardness Steel Machining / 4-Flute / Regular Type: Related Image

Cutting Conditions

XCP Coated Carbide Radius End Mill For Tempered Steel / High Hardness Steel Machining / 4-Flute / Regular Type: Related Image

Specifications/Overview

High accuracy 4-flute radius end mill.
Provides excellent surface roughness.
The radius shape design suppresses chipping of the blade tip.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat