XCP Coated Carbide Radius End Mill For Tempered Steel / High Hardness Steel Machining / 4-Flute / Blade Length 2.5D Type / Regular Type

Brand :
MISUMI

Caution

  • See the bottom of the outline drawing tab for cutting conditions.

Product Description

· A highly versatile series that's ideal for machining work materials from tempered steel (up to 45 HRC) to high hardness steel (up to 65 HRC).
· Coating with excellent hardness and heat resistance makes it suitable for high speed machining.
· 45° radius end mill capable of high-speed and high-efficiency machining

Outline Drawing

XCP Coated Carbide Radius End Mill For Tempered Steel / High Hardness Steel Machining / 4-Flute / Blade Length 2.5D Type / Regular Type: Related Image

Cutting Conditions

XCP Coated Carbide Radius End Mill For Tempered Steel / High Hardness Steel Machining / 4-Flute / Blade Length 2.5D Type / Regular Type: Related Image

Specifications/Overview

The unique tip pocket shape enables groove cutting at cut depth equal to that of the 2-flute type.
Gash land blade tip suppresses chipping to the greatest extent possible.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat