1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

XCP Coated Carbide Ball End Mill For Tempered Steel / High Hardness Steel Machining / 2-Flute / Stub Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 658.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • See the bottom of the outline drawing tab for cutting conditions.

Product Description

· A highly versatile series that's ideal for machining work materials from tempered steel (up to 45 HRC) to high hardness steel (up to 65 HRC).
· Coating with excellent hardness and heat resistance makes it suitable for high speed machining. Popular ball end mill for high-hardness machining

Outline Drawing

XCP Coated Carbide Ball End Mill For Tempered Steel / High Hardness Steel Machining / 2-Flute / Stub Type: Related Image

 

Cutting Conditions

XCP Coated Carbide Ball End Mill For Tempered Steel / High Hardness Steel Machining / 2-Flute / Stub Type: Related Image 

 

Part Number
XCP-HBEM2B0.5
XCP-HBEM2B0.6
XCP-HBEM2B0.75
XCP-HBEM2B1
XCP-HBEM2B1-4-40
XCP-HBEM2B1.5
XCP-HBEM2B2
XCP-HBEM2B2-4-50
XCP-HBEM2B2-N-4-50
XCP-HBEM2B2.5
XCP-HBEM2B3
XCP-HBEM2B3-60
XCP-HBEM2B3-N-60
XCP-HBEM2B3.5
XCP-HBEM2B4
XCP-HBEM2B4-60
XCP-HBEM2B4-N-60
XCP-HBEM2B5
XCP-HBEM2B5-75
XCP-HBEM2B5-N-75
XCP-HBEM2B6
XCP-HBEM2B10
XCP-HBEM2B12.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Shank Diameter (d)
(mm)
R Precision
(μm)
Outer Diameter D
(mm)
Figure Length Under Neck (θ)
(Degree)
Under Neck Diameter d1
(mm)

฿ 686.00

XCP SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 0.51502.24±1011150.95

฿ 1,492.00

XCP SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 0.61.2502.64±101.21151.1

฿ 1,464.00

XCP SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 0.751.55034±101.51151.4

฿ 658.06

XCP SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 125046±1021151.9

฿ 1,102.00

XCP SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 124044±1021151.9

฿ 700.65

XCP SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 1.536066±1031152.9

฿ 801.29

XCP SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 247086±1041153.9

฿ 1,313.00

XCP SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 245084±1042-3.9

฿ 1,315.00

XCP SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 2450-4±543-N

฿ 1,575.00

XCP SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 2.5580106±1051154.9

฿ 1,002.58

XCP SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 3690126±1062-5.9

฿ 1,644.00

XCP SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 3660126±1062-5.9

฿ 1,644.00

XCP SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 3660-6±563-N

฿ 1,645.00

XCP SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 3.5790148±1071156.9

฿ 2,570.00

XCP SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 48100168±1082-7.9

฿ 2,561.00

XCP SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 4860168±1082-7.9

฿ 2,566.00

XCP SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 4860-8±583-N

฿ 2,047.74

XCP SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 5101002010±10102-9.9

฿ 3,360.00

XCP SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 510752010±10102-9.9

฿ 3,361.00

XCP SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 51075-10±5103-N

฿ 4,516.00

XCP SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 6121102412±10122-11.9

฿ 24,401.00

XCP SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 10201604020±10202--

฿ 30,484.00

XCP SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 12.5251805025±10252--

Loading...

  1. 1

Basic Information

Model Bore Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron Number of Flutes(sheet) 2
Coating For High Hardness (Silicone-Based) Processing Applications Curved Surface / Side Surface / Carving / R-Groove Inventory Classification In-stock Item
Torsion Availability Available