1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

XCP Coated Carbide Square End Mill For Tempered Steel / High Hardness Steel Machining / 4-Flute / 45° Torsion / Short/Regular Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • XCP Coated Carbide Square End Mill For Tempered Steel / High Hardness Steel Machining / 4-Flute / 45° Torsion / Short/Regular Type
  • XCP Coated Carbide Square End Mill For Tempered Steel / High Hardness Steel Machining / 4-Flute / 45° Torsion / Short/Regular Type
  • XCP Coated Carbide Square End Mill For Tempered Steel / High Hardness Steel Machining / 4-Flute / 45° Torsion / Short/Regular Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • See the bottom of the outline drawing tab for cutting conditions.

Product Description

· A highly versatile series that's ideal for machining work materials from tempered steel (up to 45 HRC) to high hardness steel (up to 65 HRC).
· Coating with excellent hardness and heat resistance makes it suitable for high speed machining.
· 45° high torsion end mill with a long contact surface between work material and blade that provides a long tool life.

Outline Drawing

 

XCP Coated Carbide Square End Mill For Tempered Steel / High Hardness Steel Machining / 4-Flute / 45° Torsion / Short/Regular Type: Related Image

Cutting Conditions

XCP Coated Carbide Square End Mill For Tempered Steel / High Hardness Steel Machining / 4-Flute / 45° Torsion / Short/Regular Type: Related Image

 

 

Part Number
SN-XCP-HEM4R6-[26-42/1]-21
SN-XCP-HEM4R8-[31-51/1]-26
SN-XCP-HEM4R10-[39-60/1]-34
SN-XCP-HEM4R12-[43-64/1]-38
SN-XCP-HEM4S6-[18-42/1]-13
SN-XCP-HEM4S8-[24-51/1]-19
SN-XCP-HEM4S10-[27-50/1]-22
SN-XCP-HEM4S12-[31-64/1]-26
SNR-XCP-HEM4R6-[26-42/1]-[5-21/1]
SNR-XCP-HEM4R8-[31-51/1]-[5-26/1]
SNR-XCP-HEM4R10-[39-60/1]-[5-34/1]
SNR-XCP-HEM4R12-[43-64/1]-[5-38/1]
SNR-XCP-HEM4S6-[18-42/1]-[5-13/1]
SNR-XCP-HEM4S8-[24-51/1]-[5-19/1]
SNR-XCP-HEM4S10-[27-50/1]-[5-22/1]
SNR-XCP-HEM4S12-[31-64/1]-[5-26/1]
T-XCP-HEM4R4
T-XCP-HEM4R5
T-XCP-HEM4R6
T-XCP-HEM4R8
T-XCP-HEM4R10
T-XCP-HEM4R12
T-XCP-HEM4S4
T-XCP-HEM4S6
T-XCP-HEM4S8
T-XCP-HEM4S10
T-XCP-HEM4S12
XCP-HEM4R3
XCP-HEM4R4
XCP-HEM4R5
XCP-HEM4R6
XCP-HEM4R8
XCP-HEM4R10
XCP-HEM4R12
XCP-HEM4S2
XCP-HEM4S3
XCP-HEM4S4
XCP-HEM4S6
XCP-HEM4S8
XCP-HEM4S10
XCP-HEM4S12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Under Neck Lenght ℓ1
(mm)
Blade length ℓ
(mm)
Figure

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) ----26 ~ 4221-

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) ----31 ~ 5126-

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) ----39 ~ 6034-

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) ----43 ~ 6438-

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) ----18 ~ 4213-

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) ----24 ~ 5119-

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) ----27 ~ 5022-

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) ----31 ~ 6426-

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) ----26 ~ 425 ~ 21-

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) ----31 ~ 515 ~ 26-

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) ----39 ~ 605 ~ 34-

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) ----43 ~ 645 ~ 38-

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) ----18 ~ 425 ~ 13-

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) ----24 ~ 515 ~ 19-

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) ----27 ~ 505 ~ 22-

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) ----31 ~ 645 ~ 26-

฿ 1,537.15

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) -------

฿ 1,479.83

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) -------

฿ 1,387.09

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) -------

฿ 1,782.37

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) -------

฿ 2,766.26

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) -------

฿ 4,731.27

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) -------

฿ 1,072.80

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) -------

฿ 1,173.91

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) -------

฿ 1,859.01

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) -------

฿ 2,143.14

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) -------

฿ 3,353.68

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) -------

฿ 1,446.00

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 316660--1

฿ 1,485.00

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 418660--1

฿ 1,491.00

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 521660--1

฿ 1,192.26

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 621660--2

฿ 1,467.10

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 826875--2

฿ 3,161.00

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 10341090--2

฿ 6,010.00

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 123812100--2

฿ 1,002.00

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 26660--1

฿ 1,018.00

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 38660--1

฿ 909.68

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 411660--1

฿ 1,153.55

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 613660--2

฿ 1,447.74

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 819875--2

฿ 1,981.94

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 10221080--2

฿ 3,383.00

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 122612100--2

Loading...

  1. 1

Specifications/Overview


Gash land blade tip suppresses chipping to the greatest extent possible.
45° torsion angle provides a longer contact distance between the blade and work material compared with conventional 30° products, which reduces cutting resistance and provides a long tool life.

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron Number of Flutes(sheet) 4 Model Square
Coating For High Hardness (Silicone-Based) Processing Applications Flat Surface / Side Surface / Groove / Inclined Cutting Geometry With Lead
Torsion Angle (θ) Powerful Helix (45° to 60°) Tolerance of OD(mm) -0.02 to 0 ● Inventory Product □ Manufacturer Product