1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

XCP Coated Carbide Square End Mill For Tempered Steel / High Hardness Steel Machining / 4-Flute / 2.5D / Regular Type (Gash Land)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • XCP Coated Carbide Square End Mill For Tempered Steel / High Hardness Steel Machining / 4-Flute / 2.5D / Regular Type (Gash Land)
  • XCP Coated Carbide Square End Mill For Tempered Steel / High Hardness Steel Machining / 4-Flute / 2.5D / Regular Type (Gash Land)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • See the bottom of the outline drawing tab for cutting conditions.

Product Description

· A highly versatile series that's ideal for machining work materials from tempered steel (up to 45 HRC) to high hardness steel (up to 65 HRC).
· Coating with excellent hardness and heat resistance makes it suitable for high speed machining.
· Available in MISUMI's extensive blade tip specifications

 

Outline Drawing

 

XCP Coated Carbide Square End Mill For Tempered Steel / High Hardness Steel Machining / 4-Flute / 2.5D / Regular Type (Gash Land): Related Image

 

Cutting Conditions

XCP Coated Carbide Square End Mill For Tempered Steel / High Hardness Steel Machining / 4-Flute / 2.5D / Regular Type (Gash Land): Related Image

 

Part Number
SN-XCP-GEM4R6-75-[23-57/1]-18
SN-XCP-GEM4R6-[23-42/1]-18
SN-XCP-GEM4R8-100-[29-76/1]-24
SN-XCP-GEM4R8-[29-46/1]-24
SN-XCP-GEM4R10-100-[35-70/1]-30
SN-XCP-GEM4R10-[35-50/1]-30
SN-XCP-GEM4R12-120-[41-84/1]-36
SN-XCP-GEM4R12-[41-50/1]-36
SN-XCP-GEM4SR6-[20-42/1]-15
SN-XCP-GEM4SR8-[25-46/1]-20
SN-XCP-GEM4SR10-[30-50/1]-25
SN-XCP-GEM4SR12-[35-49/1]-30
SN-XCP-GEM4SR16-[45-52/1]-40
SNR-XCP-GEM4R6-75-[23-50/1]-[5-18/1]
SNR-XCP-GEM4R6-[23-42/1]-[5-18/1]
SNR-XCP-GEM4R8-100-[29-70/1]-[5-24/1]
SNR-XCP-GEM4R8-[29-46/1]-[5-24/1]
SNR-XCP-GEM4R10-100-[35-70/1]-[5-30/1]
SNR-XCP-GEM4R10-[35-50/1]-[5-30/1]
SNR-XCP-GEM4R12-120-[41-80/1]-[5-36/1]
SNR-XCP-GEM4R12-[41-50/1]-[5-36/1]
SNR-XCP-GEM4SR6-[20-42/1]-[5-15/1]
SNR-XCP-GEM4SR8-[25-46/1]-[5-20/1]
SNR-XCP-GEM4SR10-[30-50/1]-[5-25/1]
SNR-XCP-GEM4SR12-[35-49/1]-[5-30/1]
SNR-XCP-GEM4SR16-[45-55/1]-[10-40/1]
T-XCP-GEM4R4-4
T-XCP-GEM4R5
T-XCP-GEM4R6
T-XCP-GEM4R6-75
T-XCP-GEM4R8
T-XCP-GEM4R8-100
T-XCP-GEM4R10
T-XCP-GEM4R10-100
T-XCP-GEM4R12
T-XCP-GEM4R12-120
T-XCP-GEM4SR4
T-XCP-GEM4SR4-4
T-XCP-GEM4SR5
T-XCP-GEM4SR6
T-XCP-GEM4SR8
T-XCP-GEM4SR10
T-XCP-GEM4SR12
T-XCP-GEM4SR16
XCP-GEM4R1
XCP-GEM4R2
XCP-GEM4R2.5
XCP-GEM4R3
XCP-GEM4R4-4
XCP-GEM4R5
XCP-GEM4R6
XCP-GEM4R6-75
XCP-GEM4R8
XCP-GEM4R8-100
XCP-GEM4R10
XCP-GEM4R10-100
XCP-GEM4R12
XCP-GEM4R12-120
XCP-GEM4SR1-3
XCP-GEM4SR1.5-3
XCP-GEM4SR2
XCP-GEM4SR2-3
XCP-GEM4SR3
XCP-GEM4SR3-3
XCP-GEM4SR4
XCP-GEM4SR4-4
XCP-GEM4SR5
XCP-GEM4SR6
XCP-GEM4SR8
XCP-GEM4SR10
XCP-GEM4SR12
XCP-GEM4SR16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Under Neck Lenght ℓ1
(mm)
Blade length ℓ
(mm)
Figure

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) -----23 ~ 57-

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) ----23 ~ 4218-

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) -----29 ~ 76-

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) ----29 ~ 4624-

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) -----35 ~ 70-

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) ----35 ~ 5030-

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) -----41 ~ 84-

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) ----41 ~ 5036-

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) ----20 ~ 4215-

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) ----25 ~ 4620-

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) ----30 ~ 5025-

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) ----35 ~ 4930-

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) ----45 ~ 5240-

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) -----23 ~ 50-

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) ----23 ~ 425 ~ 18-

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) -----29 ~ 70-

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) ----29 ~ 465 ~ 24-

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) -----35 ~ 70-

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) ----35 ~ 505 ~ 30-

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) -----41 ~ 80-

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) ----41 ~ 505 ~ 36-

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) ----20 ~ 425 ~ 15-

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) ----25 ~ 465 ~ 20-

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) ----30 ~ 505 ~ 25-

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) ----35 ~ 495 ~ 30-

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) ----45 ~ 5510 ~ 40-

฿ 1,005.75

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) -------

฿ 824.52

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) -------

฿ 955.58

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) -------

฿ 1,069.84

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) -------

฿ 1,269.68

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) -------

฿ 1,689.78

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) -------

฿ 1,772.18

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) -------

฿ 2,466.03

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) -------

฿ 2,146.36

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) -------

฿ 3,199.33

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) -------

฿ 913.82

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) -------

฿ 832.97

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) -------

฿ 987.10

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) -------

฿ 1,002.60

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) -------

฿ 1,262.09

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) -------

฿ 1,949.29

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) -------

฿ 2,518.61

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) -------

฿ 6,607.74

CARBIDE ENDMILL 1 Piece(s) Available 7 Day(s) -------

฿ 2,469.00

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 13445--1

฿ 1,222.00

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 26445--1

฿ 1,222.00

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 2.57.5445--1

฿ 751.00

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 39645--1

฿ 1,269.00

XCP SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 412460--2

฿ 1,347.00

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 515655--1

฿ 894.00

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 618660--2

฿ 1,469.00

XCP SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 618675--2

฿ 1,207.00

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 824870--2

฿ 1,496.95

XCP SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 8248100--2

฿ 1,814.00

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 10301080--2

฿ 2,025.00

XCP SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 103010100--2

฿ 2,125.16

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 12361285--2

฿ 2,600.00

XCP SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 123612120--2

฿ 591.50

XCP SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 12.5340--1

฿ 570.00

XCP SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 1.53.7340--1

฿ 516.00

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 25445--1

฿ 850.00

XCP SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 25340--1

฿ 537.00

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 37.5645--1

฿ 559.00

XCP SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 37.5340--2

฿ 584.52

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 410650--1

฿ 961.00

XCP SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 410450--2

฿ 728.00

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 512.5655--1

฿ 634.84

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 615660--2

฿ 1,010.32

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 820870--2

฿ 1,655.00

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 10251080--2

฿ 2,116.00

XCP CARBIDE ENDMILL 1 Piece(s) 3 Day(s) 12301285--2

฿ 10,817.00

XCP CARBIDE SQUARE ENDMILLS 1 Piece(s) 3 Day(s) 164016100--2

Loading...

  1. 1

Specifications/Overview


Gash land blade tip suppresses chipping to the greatest extent possible.
Available in various blade lengths.

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron Number of Flutes(sheet) 4 Model Square
Coating For High Hardness (Silicone-Based) Processing Applications Flat Surface / Side Surface / Groove / Inclined Cutting Geometry With Lead
Torsion Angle (θ) Standard Helix (30 to 40°) Tolerance of OD(mm) -0.02 to 0 ● Inventory Product □ Manufacturer Product