1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

V-Block Type A【2 Pieces Per Package】 (VBA-S100)

VBLOCK

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Select from 2 types; machined finish and high-accuracy ground finish.
Abundant sizes are also available.
Providing standard products at these prices.

V Block, A Model:Related Image
Part Number
VBA-S100
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSModel Size A
(mm)
Mass
(kg)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)

฿ 2,450.57

VBLOCK 1 Pack(s)

2 Pieces Per Package

Available 45 Day(s) 10Machine Finishing1002.25233687.5503020255144

Loading...

  1. 1

Specifications

Model Number
VBA-S (Machine Finish) / VBA (Grinding Finish)
1 Pack Unit 2 pieces
No.A x B x C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
Weight
(kg)
50 50 x24 x 19324.524171312.5252.52.50.3
75 75 x35 x 2450637241618.538440.7
100 100 x52 x 33687.55030202551442.2
125 125 x69 x 44877.56337263163554.8
150 150 x80 x 501047.57545303776558.0
200 200 x 110 x 701397.51006040501006619.4

Basic Information

Product Model V Block Material FC300 Model Type A
Body / Option Body Number of Pieces per 1 Pack(Pcs) 2