1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Feeler Gauge

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Feeler Gauge
  • Feeler Gauge
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 390.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thickness measurement is easy when cut to the size needed.
Thickness: 0.005 to 1.00 mm
*Case is not included if the thickness is 0.7 mm or more

Filler Gauge: Related Image
Part Number
FGG-0.01
FGG-0.02
FGG-0.10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThickness
(mm)
Allowable Thickness
(mm)
Material

฿ 967.74

FEELER GAUGES 1 Piece(s) Same day 100.01± 0.004Stainless Steel

฿ 766.45

FEELER GAUGES 1 Piece(s) Same day 100.02± 0.004Stainless Steel

฿ 390.97

FEELER GAUGES 1 Piece(s) Same day 100.1±0.006Carbon Tool Steel

Loading...

  1. 1

Specification Table

Filler Gauge: Related Image
Model NumberThicknessAllowable ThicknessWidth x Length
FGG0.005 ±0.00412.7 x 1,000
0.01
0.02
0.03 ±0.005
0.04
0.05
0.06
0.07
0.08
0.09
0.10 ±0.006
0.11
0.12
0.13
0.14
0.15
0.20 ±0.012
0.25
0.30
0.35
0.40
0.45
0.50
0.60 ±0.020
0.70
0.80
0.90
1.00

 

Basic Information

Width(mm) 12.7 Length(mm) 1000