1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnet Permanent Magnetic Type_Thin Permanent Magnetic Type【10 Pieces Per Package】 (MSKMP1)

MAGNETIC HOLDER

Magnet Permanent Magnetic Type_Thin Permanent Magnetic Type (MSKMP1)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A magnet useful for multiple applications. Available in 3 types in accordance with adherence strength and application.
· Alnico magnet_standard: MSKMP.
· Alnico magnet_with hole: MSKM-TP.
· Samarium-cobalt magnet_thin type: MSKTP.

● Permanent Magnet Type
Magnet, Permanent Magnet Model, Slim Permanent Magnet Model:Related Image

● Slim Permanent Magnet Type
Magnet, Permanent Magnet Model, Slim Permanent Magnet Model:Related Image
Part Number
MSKMP1
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipProduct Model Adsorption
(N)
Shape Screw Hole Magnet Size
(mm)
Thickness T
(mm)
Major Diameter D
(mm)
Material

฿ 2,127.10

MAGNETIC HOLDER 1 Pack(s)

10 Pieces Per Package

Available 45 Day(s) Alnico Magnet7.8Round Type-Ø 10 x 15-10① Magnet: alnico, ② Yoke: SS400, ③ Ring: Aluminum

Loading...

  1. 1

Specifications

Magnet, Permanent Magnet Model, Slim Permanent Magnet Model:Related Image
 
Model Number   Major Diameter
D
Maximum Adsorption Force
(N)
Number of Pieces
in 1 Pack
No.
MSKM P
MSKM-T
P
1 10 7.8 10 Nos.
2 15 11.8
3 20 29.4

[!] Maximum absorption force is the value when the mating member is SS400 material of plate thickness 10 mm or more and surface finish 10S.

Model Number   Major Diameter
D
Thickness
T
Maximum Adsorption Force
(N)
Number of Pieces
in 1 Pack
No.
MSKTP 1 10 8 2.9 10 Nos.
2 18 8 49.0
3 25 10 88.3

[!] Maximum absorption force is the value when the mating member is SS400 material of plate thickness 10 mm or more and surface finish 10S.

Basic Information

With/Without Cap Not Included Number of Pieces per 1 Pack(Pcs) 10

Please check the type/dimensions/specifications of the part MSKMP1 in the Magnet Permanent Magnetic Type_Thin Permanent Magnetic Type series.

Products with similar specification

Part Number
MSKM-TP1
MSKM-TP2
MSKMP2
MSKMP3
MSKTP1
MSKTP2
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipProduct Model Adsorption
(N)
Shape Screw Hole Magnet Size
(mm)
Thickness T
(mm)
Major Diameter D
(mm)
Material

฿ 3,028.74

1 Pack(s)

10 Pieces Per Package

Available 45 Day(s) Alnico Magnet7.8Round Type (With Hole)M5 x P0.8φ10 x 18-10① Magnet: alnico, ② Yoke: SS400, ③ Ring: Aluminum

฿ 2,700.29

1 Pack(s)

10 Pieces Per Package

Available 45 Day(s) Alnico Magnet11.8Round Type (With Hole)M5 x P0.8φ15 x 18-15① Magnet: alnico, ② Yoke: SS400, ③ Ring: Aluminum

฿ 2,236.58

1 Pack(s)

10 Pieces Per Package

Available 45 Day(s) Alnico Magnet11.8Round Type-φ15 x 15-15① Magnet: alnico, ② Yoke: SS400, ③ Ring: Aluminum

฿ 2,507.08

1 Pack(s)

10 Pieces Per Package

Available 45 Day(s) Alnico Magnet29.4Round Type-φ20 x 15-20① Magnet: alnico, ② Yoke: SS400, ③ Ring: Aluminum

฿ 2,946.62

1 Pack(s)

10 Pieces Per Package

Available 45 Day(s) Samarium Cobalt Magnet2.9Round Type-φ10 x 8810① Magnet: Samarium Cobalt, ② Yoke: SS400, ③ Ring: Aluminum, ④ Upper Cover: SS400

฿ 5,651.56

1 Pack(s)

10 Pieces Per Package

Available 45 Day(s) Samarium Cobalt Magnet49Round Type-φ18 x 8818① Magnet: Samarium Cobalt, ② Yoke: SS400, ③ Ring: Aluminum, ④ Upper Cover: SS400