(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
By combining with the attachment for modular arm, arms that meet various demands can be assembled.
Part Number |
---|
M-AD1000 |
M-AD6060 |
M-AD6081 |
M-AD8080 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Screw Part Sizes Left Side (A) | Screw Part Sizes Right Side (B) | Overall Length (mm) | Sizes |
---|---|---|---|---|---|---|---|---|---|
฿ 742.44 | ATTACHMENT FOR MODULAR ARM | 1 Piece(s) | Available | 5 Day(s) | - | - | 18 | M10 x P1.25 | |
฿ 742.44 | ATTACHMENT FOR MODULAR ARM | 1 Piece(s) | Available | 5 Day(s) | M6 (Standard) x 6.5 | M6 (Standard) x 10.5 | - | - | |
฿ 742.44 | ATTACHMENT FOR MODULAR ARM | 1 Piece(s) | Available | 5 Day(s) | M8 (Standard) x 8.2 | M6 (Standard) x 10.5 | - | - | |
฿ 742.44 | ATTACHMENT FOR MODULAR ARM | 1 Piece(s) | Available | 5 Day(s) | - | - | 25 | M8 |
Loading...
Model Number | Screw Part Dimensions | |
Left Side (A) | Right Side (B) | |
M-AD6060 | M6 (Standard) x 6.5 | M6 (Standard) x 10.5 |
M-AD6081 | M8 (Standard) x 8.2 | M6 (Standard) x 10.5 |
Model Number | Size | Total Length |
M-AD8080 | M8 x M8 | 25 |
M-AD1000 | [M10 x P1.25] x [M10 x P1.25] | 18 |
Product Model | Magnetic Stand Parts | Parts Classification | Arm Model |
---|
How can we improve?
How can we improve?