(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Arm material is aluminum or steel.
Equipped with a tip fine adjustment system.
The magnet main body can be switched ON/OFF.
Part Number |
---|
MG6150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Adsorption (N) | Primary post height (mm) | post height (mm) | Magnet width (mm) | Magnet depth (mm) | Magnet height (mm) | Mass (kg) | Arm Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,608.99 | MAGNET STAND | 1 Piece(s) | Available | 8 Day(s) | 784 | 133 | 113 | 50 | 60 | 55 | 2.1 | Steel |
Loading...
Model Number | Fine adjustment mechanism | Arm Length | Magnet Body | Mass (kg) | |||||
(1) | (2) | (3) | Material | Size | Magnetic Force | ON/OFF Switch | |||
MG6150 | End Fine Adjustment | 133 | 113 | 71 | Steel | 50 x 60 x 55 | 784N | ○ | 2.1 |
DG6150 | 110 | 101 | 71 | Aluminum | 50 x 60 x 55 | 784N | 1.6 | ||
NF6150 | 56 | 51 | 71 | Steel | 30 x 40 x 35 | 313N | 0.6 |
Product Model | Magnet Stand (Arm Type) | Size | Small size | With/Without dovetail | Not Included |
---|---|---|---|---|---|
Fine adjustment mechanism | End Fine Adjustment | Magnet Main Body ON / OFF Switch | ○ |
How can we improve?
How can we improve?