1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnet Holder for Mounting Dial Gauges / Test Indicators, Arm Type / Manual Fine Adjustment System

Magnet Holder for Mounting Dial Gauges / Test Indicators, Arm Type / Manual Fine Adjustment System
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 6,250.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Arm material is aluminum or steel.
Equipped with a fine adjustment system at hand (single-action fine adjustment feed mechanism, omnidirectional fine adjustment mechanism).
The magnet main body can be switched ON/OFF.
Part numbers with single-action fine adjustment feed mechanism
·DG10503
·MG10503
·NF10403
Part numbers with omnidirectional hand fine adjustment mechanism
·NF1021

Magnetic Holder, Arm Model, Handheld Fine Adjustment System for Fastening Dial Gauge and Test Indicator:Related Image
Part Number
DG10503
MG10503
NF1021
NF10403
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAdsorption
(N)
Primary post height
(mm)
post height
(mm)
Magnet width
(mm)
Magnet depth
(mm)
Magnet height
(mm)
Mass
(kg)
Arm Material

฿ 6,937.84

MAGNET STAND 1 Piece(s) Available 10 Day(s) 7841101015060551.4Aluminum

฿ 8,724.97

MAGNET STAND 1 Piece(s) Available 10 Day(s) 7841331135060551.9Steel

฿ 7,305.06

HOLDER 1 Piece(s) Available 8 Day(s) 31356513040350.5Steel

฿ 6,250.14

MAGNET STAND 1 Piece(s) Available 8 Day(s) 31356513040350.52Steel

Loading...

  1. 1

Specifications

Magnetic Holder, Arm Model, Handheld Fine Adjustment System for Fastening Dial Gauge and Test Indicator:Related Image
Model Number Dial Gauge /
Test Indicator
Mounting Part Dimensions
Fine adjustment mechanism Arm Length Magnet Body Mass
(kg)
(1) (2) (3) Material Size Magnetic Force ON/OFF
Switch
NF1021 φ6, φ8 Hole / Dovetail Groove One-Handed Fine Adjustment 56 51 21.5 Steel 30 x 40 x 35 313N 0.5
NF10403 56 51 21.5 Steel 30 x 40 x 35 313N 0.52
DG10503 110 101 21.5 Aluminum 50 x 60 x 55 784N 1.4
MG10503 133 113 21.5 Steel 50 x 60 x 55 784N 1.9

More Information

Magnetic Holder, Arm Model, Handheld Fine Adjustment System for Fastening Dial Gauge and Test Indicator:Related Image

Basic Information

Product Model Magnet Stand (Arm Type) Size Small size Measurement device mounting hole Ø 6, Ø 8
With/Without dovetail Included Fine adjustment mechanism One-Handed Fine Adjustment Magnet Main Body ON / OFF Switch