Thread Pin Gauge

Brand :
MISUMI
Caution
Product Description
· Enables quick measurement of threaded hole position and thread pitch.
· Origin position finding using threaded holes, difficult in the past, is now made possible.
· Rustproof as it is made of stainless steel.

Specifications


| Model Number | Nominal M | Pitch P | A | B | C | D | E | F |
| TH-PING | 2 | 0.4 | 4.0 | 9.5 | 6.0 | 3.0 | 0.5 | 1.4 |
| 3 | 0.5 | 5.0 | 2.2 | |||||
| 4 | 0.7 | 6.0 | 11.0 | 4.3 | 0.7 | 3.0 | ||
| 5 | 0.8 | 7.0 | 4.0 | 1.0 | 3.9 | |||
| 6 | 0.75 | 8.0 | 14.0 | 8.0 | 5.0 | 4.5 | ||
| 1.0 | ||||||||
| 8 | 1.0 | 10.0 | 17.0 | 10.0 | 5.5 | 1.5 | 6.0 | |
| 1.25 | ||||||||
| 10 | 1.0 | 12.0 | 18.0 | 6.5 | 7.5 | |||
| 1.25 | ||||||||
| 1.5 | ||||||||
| 12 | 1.0 | 14.0 | 19.0 | 7.5 | 9.5 | |||
| 1.25 | ||||||||
| 1.5 | ||||||||
| 1.75 | ||||||||
| 14 | 1.5 | 16.0 | 20.0 | 8.5 | 11.3 | |||
| 2.0 | ||||||||
| 16 | 1.5 | 18.0 | 13.0 | |||||
| 2.0 | ||||||||
| 18 | 2.5 | 20.0 | 14.5 | |||||
| 20 | 2.5 | 22.0 | 10.0 | 16 |
| Model Number | Set | Set Content | P |
| TH-PING-CSET | A | M2 | 0.4 |
| M3 | 0.5 | ||
| M4 | 0.7 | ||
| M5 | 0.8 | ||
| M6 | 1.0 | ||
| B | M8 | 1.25 | |
| M10 | 1.5 | ||
| M12 | 1.75 |
More Information

● Enables screw hole position measuring and screw pitch measuring in a short amount of time. ● Stainless steel that does not rust.
● Enables origin-centering using the screw hole. 。