(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
PBBL type (green rouge / chromium oxide) is for finish polishing of castings, forged products, brass, etc. PBWL type (white rouge / alumina) is for intermediate finish polishing of stainless steel, copper, aluminum, etc., PBTL type (tripoli/quartzite, silicon carbide) is used for finish polishing of iron, brass, aluminum, plastic, etc.
Part Number |
---|
PBTL-70 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 184.50 | ABRASIVE | 1 Piece(s) | Same day |
Loading...
Model Number | Total Length L |
PBBL/PBWL /PBTL | 135 |
70 |
Material | Polishing Agent | Overall Length(mm) | 70 | Product | Tripoli, Silica, Silicon Carbide |
---|
Please check the type/dimensions/specifications of the part PBTL-70 in the Solid Oil Polishing Agent (Green Rouge / Chromium Oxide) (White Rouge / Alumina) (Tripoli/Quartzite, Silicon Carbide) series.
How can we improve?
How can we improve?