(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Flexible special brush is effective for deburring complex shapes
Part Number |
---|
IMSN-308202-2.7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,547.57 | BRUSH | 1 Piece(s) | Same day |
Loading...
Model Number | Outer Diameter D | Shaft Diameter d | Length with Base ℓ | Overall Length L | Wire Material Wire Diameter |
IMSN-308198 | 1 | 3 | 20 | 70 | NY φ0.1 |
IMSN-308199 | 1.27 | ||||
IMSN-308200 | 1.91 | ||||
IMSN-308201 | 2.2 | 25 | |||
IMSN-308202 | 2.7 | ||||
IMSN-308203 | 3.2 | 30 | |||
IMSN-308204 | 3.8 | ||||
IMSN-308205 | 4.3 | NY φ0.2 | |||
IMSN-308206 | 5 | ||||
IMSN-308207 | 5.5 | ||||
IMSN-308208 | 6 | 6 | |||
IMSN-308209 | 7 | 50 | 100 | ||
IMSN-308210 | 8 | ||||
IMSN-308211 | 9 | ||||
IMSN-308212 | 10 | NY φ0.3 | |||
IMSN-308213 | 12 |
Model Number | Brush Material | Application |
IMSN | Nylon (NY) | It is suitable for deburring soft materials such as aluminum and cleaning inside cylinders. |
Shaft Diameter(mm) | 3 | Product Model | Spiral Brush | Major Diameter(mm) | 2.7 |
---|---|---|---|---|---|
Wire Diameter(mm) | 0.1 | Brush Length(mm) | 25 | Line Types | Nylon |
Total Length L(mm) | 70 |
Please check the type/dimensions/specifications of the part IMSN-308202-2.7 in the Micro-Spiral Brush, Nylon series.
How can we improve?
How can we improve?