(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This mini-disk series comes in 6 versions: zirconium, alundum, electroplated diamond, diamond film, non-woven fabric and felt.
Part Number |
---|
MDAL-120 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|---|
฿ 1,091.61 | MINI DISKS | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 |
Loading...
Particle Size (#) | Quantity / Pack |
60 | 80 |
80 | 100 |
100 | 100 |
Particle Size (#) | Quantity / Pack |
60 | 100 |
80 | |
100 | |
120 | |
180 | |
240 | |
320 | |
400 | |
600 |
Particle Size (#) (selection) | Quantity / Pack |
100 | 5 |
180 | |
240 | |
400 | |
600 |
Particle Size (#) (selection) | Quantity / Pack |
800 | 5 |
1000 | |
1500 | |
3000 |
Grain Size (#) | Image | Quantity / Pack |
120 | (1) | 25 |
240 | (2) | |
320 | (3) | |
600 | (4) | |
800 | (5) | |
1000 | (6) | |
1500 | (7) |
Model Number | Quantity / Pack |
MDFE | 25 |
Work Material | Stainless Steel / Cast Iron | Major Diameter(mm) | 30 | Hole Diameter(mm) | 12 |
---|---|---|---|---|---|
Particle Size(#) | 120 | Abrasive Grain | Alundum (A) | Quantity/Pack(Sheet(s)) | 100 |
Maximum Speed(min-1) | 23000 | Notification | 1 Rubber Pad With Arbor on 1C/S |
Please check the type/dimensions/specifications of the part MDAL-120 in the Mini Disk (Exterior Diameter 30, Interior Diameter 12) series.
How can we improve?
How can we improve?