(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Abrasive paper on flap expands due to centrifugal force when rotated, so it fits shape of workpiece and can also be used for polishing inner surface of hole and flap and versatile rail are single-action replacement.
Part Number |
---|
YCF-SH-10-10-[120,240] |
YCF-SH-15-15-[80,120,240] |
YCF-SH-20-5-[60,80,120,240] |
YCF-SH-20-15-[60,80,120,240] |
YCF-SH-25-5-[60,80,120,240] |
YCF-SH-25-25-[60,80,120,240] |
YCF-SH-30-10-[60,80,120,240] |
YCF-SH-30-25-[60,80,120,240] |
YCF-SH-40-5-[60,80,120,240] |
YCF-SH-40-25-[60,80,120,240] |
YCF-SH-50-10-[60,80,120,240] |
YCF-SH-50-25-[60,80,120,240] |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Major Diameter (mm) | Thickness (mm) | Particle Size (#) | Diameter at Rest (mm) | Screw Hole Diameter (mm) | Particle Size (#) | Maximum Rotation Speed (MAX min-1) | Rotating Diameter D2 (mm) | Screw Length e (mm) | Shank Diameter d (mm) | Shank Length ℓ (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | FLAP SANDER | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 10 | 10 | 120 | 10 | M3 | 120 ~ 240 | 20,000 | 13 | 11 | 3 | 30 | ||
- | FLAP SANDER | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 15 | 15 | 80 | 15 | M3 | 80 ~ 240 | 20,000 | 20 | 11 | 3 | 30 | ||
- | FLAP SANDER | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 20 | 5 | 60 | 20 | M3 | 60 ~ 240 | 20,000 | 26 | 4 | 3 | 30 | ||
- | FLAP SANDER | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 20 | 15 | 60 | 20 | M3 | 60 ~ 240 | 20,000 | 25 | 11 | 3 | 30 | ||
- | FLAP SANDER | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 25 | 5 | 60 | 25 | M3 | 60 ~ 240 | 20,000 | 35 | 4 | 3 | 30 | ||
- | FLAP SANDER | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 25 | 25 | 60 | 25 | M6 | 60 ~ 240 | 20,000 | 33 | 18 | 6 | 38 | ||
- | FLAP SANDER | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 30 | 10 | 60 | 30 | M6 | 60 ~ 240 | 20,000 | 40 | 10 | 6 | 38 | ||
- | FLAP SANDER | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 30 | 25 | 60 | 30 | M6 | 60 ~ 240 | 20,000 | 38 | 18 | 6 | 38 | ||
- | FLAP SANDER | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 40 | 5 | 60 | 40 | M6 | 60 ~ 240 | 15,000 | 52 | 5 | 6 | 35 | ||
- | FLAP SANDER | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 40 | 25 | 60 | 40 | M6 | 60 ~ 240 | 15,000 | 52 | 18 | 6 | 38 | ||
- | FLAP SANDER | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 50 | 10 | 60 | 50 | M6 | 60 ~ 240 | 15,000 | 67 | 10 | 6 | 38 | ||
- | FLAP SANDER | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 50 | 25 | 60 | 50 | M6 | 60 ~ 240 | 15,000 | 65 | 18 | 6 | 38 |
Loading...
Model Number | Nominal D1-T | Particle Size (#) (selection) | (1) Flap Section | (2) Mandrel Section | Maximum Operating Rotation Speed (min-1) | Quantity Per Set | |||||||
Diameter at Rest D1 | Rotating Diameter D2 | Thickness T | Screw Hole M | Screw Diameter M | Screw Length e | Shank Diameter d | Shank Length ℓ | (1) Flap Section | (2) Mandrel Section | ||||
YCF-SH | 10-10 | 120 240 | 10 | 13 | 10 | M3 | M3 | 11 | 3 | 30 | 20,000 | 10 | 2 |
15-15 | 80 120 240 | 15 | 20 | 15 | |||||||||
20-5 | 60 80 120 240 | 20 | 26 | 5 | 4 | ||||||||
20-15 | 25 | 15 | 11 | ||||||||||
25-5 | 25 | 35 | 5 | 4 | |||||||||
25-10 | 10 | 11 | |||||||||||
25-25 | 33 | 25 | M6 | M6 | 18 | 6 | 38 | ||||||
30-10 | 30 | 40 | 10 | 10 | |||||||||
30-25 | 38 | 25 | 18 | ||||||||||
40-5 | 40 | 52 | 5 | 5 | 35 | 15,000 | |||||||
40-10 | 10 | 10 | 38 | ||||||||||
40-25 | 25 | 18 | |||||||||||
50-10 | 50 | 67 | 10 | 10 | |||||||||
50-25 | 65 | 25 | 18 |
Use | Grinding | Model | Shaft Mounted Flap Wheel | Quantity per Set ① Flap | 10 |
---|---|---|---|---|---|
Quantity per Set ② Mandrel | 2 |
How can we improve?
How can we improve?