1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ceramic Tip for Finishing【10 Pieces Per Package】

CERAMIC POINT

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Ceramic Tip for Finishing
  • Ceramic Tip for Finishing
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 836.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The resin-bonded grindstone with a WAS shaft conditions the work surface gently, making it ideal for polishing.

Ceramic Tip for Finishing:Related Image
Ceramic Tip for Finishing:Related Image

Part Number
SMP-10-20-120
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 836.13

CERAMIC POINT 1 Pack(s)

10 Pieces Per Package

Available Same day 10

Loading...

  1. 1

Specifications

Ceramic Tip for Finishing:Related Image

1 Pack Unit 10 Piece Packed
Model NumberOuter Diameter
D (mm)
Thickness
T (mm)
Particle Size (#)
(selection)
Shaft Diameter
d (mm)
Shaft Length
ℓ (mm)
Maximum Rotation Speed
(min-1)
Quantity / Pack
SMP61780 (pink)
120 (blue)

220
(green)
320
(purple)
500 (orange)
1000 (gray)
33030,000

10

1020
SMF

22

3

[ ! ]Not classified by degrees of coupling, unlike grindstones.

Basic Information

Use Grinding Model Shaft Mounted Flap Wheel Major Diameter(mm) 10
Thickness(mm) 20 Shaft Diameter(mm) 3 Particle Size(#) 120
Color Blue Shaft Length L(mm) 30 Maximum Rotation Speed(min-1) 30000
Quantity/Pack(Pcs) 10

Please check the type/dimensions/specifications of the part SMP-10-20-120 in the Ceramic Tip for Finishing series.