(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Optimal for precision machining. Selectable cut shapes achieve excellent machinability.
Part Number |
---|
NRBA4-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Product Model | Shank Material | Geometry | Outer Diameter (mm) | Flute Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 801.82 | ROTARY BURS | 1 Piece(s) | Same day | 10 | Cylinder Type | Shank Diameter 3mm | All Carbide | Cross Cut | 4 | 12.7 |
Loading...
Model Number | Cut Shape (Selection) C: Cross Cut S: Spiral Cut | Shape | Blade Maximum Diameter | Blade Length | Overall Length | Both Corners | Shaft Diameter | Shaft Material | In-stock Item/ Non-stock item | |
No. | ||||||||||
NRBA Cylinder Type | 1 | C S | ![]() | 1.6 | 4.8 | 38 | - | 3 | Carbide | In-stock Item |
2 | 2.4 | 11 | ||||||||
3 | 3.0 | 14 | ||||||||
4 | 4.0 | 12.7 | ||||||||
5 | 5 | 12.7 | ||||||||
6 | 6.4 | 13 | 50 | - | Steel | |||||
7 | 6.0 | 16 | 50.8 | - | 6 | Carbide | ||||
8 | 7.9 | 19 | 64 | - | Steel | |||||
9 | 9.5 | 19 | ||||||||
10 | 12.7 | 25 | 70 | - | ||||||
NRBB Cylindrical Round Tip Type | 1 | ![]() | 2.4 | 11 | 38 | - | 3 | Carbide | ||
2 | 3.0 | 14 | ||||||||
3 | 4.0 | 12.7 | ||||||||
4 | 5 | 12.7 | ||||||||
5 | 6.4 | 13 | 50 | - | Steel | |||||
6 | 6.0 | 16 | 50.8 | - | 6 | Carbide | ||||
7 | 7.9 | 19 | 64 | - | Steel | |||||
8 | 9.5 | 19 | ||||||||
9 | 12.7 | 25 | 70 | - | ||||||
NRBC Ball Type | 1 | ![]() | 2.4 | 2.2 | 38 | - | 3 | Carbide | ||
2 | 3.0 | 2.8 | ||||||||
3 | 5 | 4.7 | ||||||||
4 | 6.4 | 5 | 43 | - | Steel | |||||
5 | 6.0 | 5 | 50 | - | 6 | Carbide | ||||
6 | 7.9 | 6 | 51 | Steel | ||||||
7 | 9.5 | 8 | 53 | |||||||
8 | 12.7 | 11 | 56 | - | ||||||
NRBL Elliptical Type | 1 | ![]() | 3.0 | 5.6 | 38 | - | 3 | Carbide | ||
2 | 5 | 7.1 | ||||||||
3 | 6.4 | 10 | 47 | - | Steel | |||||
4 | 6.0 | 10 | 50 | - | 6 | Carbide | ||||
5 | 9.5 | 16 | 61 | - | Steel | |||||
6 | 12.7 | 22 | 67 | - | ||||||
NRBM Elliptical Fine Tip Type | 3 | ![]() | 3 | 6 | 38 | - | 3 | Carbide | Non-stock item | |
5 | 5 | 9.5 | ||||||||
8 | 8 | 19 | 64 | - | 6 | Steel | ||||
12.7 | 12.7 | 32 | 77 | - | ||||||
NRBK Wooden Round Tip Type | 1 | ![]() | 3.0 | 13 | 38 | - | 3 | Carbide | In-stock Item | |
2 | C | 5 | 12.7 | |||||||
3 | C S | 6.4 | 13 | 50 | - | Steel | ||||
4 | 6.0 | 16 | 50 | - | 6 | Carbide | ||||
5 | 9.5 | 19 | 64 | - | Steel | |||||
6 | 12.7 | 25 | 70 | - | ||||||
NRBD Wooden Type | 1 | ![]() | 3.0 | 6.4 | 38 | - | 3 | Carbide | ||
2 | 3.0 | 13 | ||||||||
3 | C | 5 | 12.7 | |||||||
4 | C S | 6.4 | 13 | 50 | - | Steel | ||||
5 | 6.0 | 16 | 50 | - | 6 | Carbide | ||||
6 | 7.9 | 19 | 64 | - | Steel | |||||
7 | 9.5 | |||||||||
8 | 12.7 | 25 | 70 | - | ||||||
NRBH Conical Tip Cutting Type | 1 | ![]() | 3.0 | 11 | 38 | 14° | 3 | Carbide | ||
2 | 3.0 | 16 | 7° | |||||||
3 | 5 | 12.7 | 16° | |||||||
4 | 6.4 | 13 | 50 | 22° | Steel | |||||
5 | 6.0 | 19 | 50 | 14° | 6 | Carbide | ||||
6 | 9.5 | 16 | 61 | 28° | Steel | |||||
7 | 12.7 | 22 | 67 | 28° | ||||||
NRBJ Conical Tip Round Type | 1 | ![]() | 3.0 | 12.7 | 38 | 8° | 3 | Carbide | ||
2 | 5 | 12.7 | 14° | |||||||
3 | 6.0 | 16 | 50 | 14° | 6 | Carbide | ||||
4 | 7.9 | 22 | 67 | 14° | Steel | |||||
5 | 9.5 | 27 | 72 | 14° | ||||||
6 | 12.7 | 29 | 74 | 14° | ||||||
NRBE Reverse Taper Type | 1 | ![]() | 3.0 | 4.8 | 38 | 10° | 3 | Carbide | ||
2 | 6.4 | 6.4 | 44 | 10° | Steel | |||||
3 | 6.0 | 8.0 | 50 | 10° | 6 | Carbide | ||||
4 | 9.5 | 9.5 | 54 | 13° | Steel | |||||
5 | 12.7 | 13 | 58 | 16° | ||||||
NRBG 90° Cone Type | 1 | ![]() | 3.0 | 2 | 38 | 90° | 3 | Carbide | ||
2 | 6.0 | 2.5 | 50 | 90° | 6 | |||||
3 | 9.5 | 4 | 48 | 90° | Steel | |||||
4 | 12.7 | 7 | 51 | 90° | ||||||
NRBN 60° Cone Type | 3 | ![]() | 3 | 2.5 | 38 | 60° | 3 | Carbide | Non-stock item | |
6 | 6 | 4 | 49 | 60° | 6 | |||||
9.5 | 9.5 | 8 | 53 | 60° | Steel | |||||
12.7 | 12.7 | 11 | 56 | 60° |
Please check the type/dimensions/specifications of the part NRBA4-C in the Carbide Rotary Bar, Cross Cut, Spiral Cut series.
Part Number |
---|
NRBA10-S |
NRBA2-C |
NRBA2-S |
NRBA4-S |
NRBA5-C |
NRBA5-S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shape | Product Model | Shank Material | Geometry | Outer Diameter (mm) | Flute Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,331.61 | 1 Piece(s) | 3 Day(s) | - | Cylinder Type | Shank Diameter 6mm | Brazing | Spiral Cut | 12.7 | 25 | ||
฿ 342.69 | 1 Piece(s) | Same day | 10 | Cylinder Type | Shank Diameter 3mm | All Carbide | Cross Cut | 2.4 | 11 | ||
฿ 342.69 | 1 Piece(s) | 3 Day(s) | - | Cylinder Type | Shank Diameter 3mm | All Carbide | Spiral Cut | 2.4 | 11 | ||
฿ 801.82 | 1 Piece(s) | 3 Day(s) | - | Cylinder Type | Shank Diameter 3mm | All Carbide | Spiral Cut | 4 | 12.7 | ||
฿ 840.85 | 1 Piece(s) | Same day | 10 | Cylinder Type | Shank Diameter 3mm | All Carbide | Cross Cut | 5 | 12.7 | ||
฿ 840.85 | 1 Piece(s) | Same day | 10 | Cylinder Type | Shank Diameter 3mm | All Carbide | Spiral Cut | 5 | 12.7 |
How can we improve?
How can we improve?