(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Micro air grinder with compact design
·3 types of "high durability type," "precision type," and "silent/low vibration type" can be selected according to the application
Part Number |
---|
MAXDSR103 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (mm) | Specifications | Grinding Wheel Mounting Tool | Major Diameter (mm) | Mass (G) | Noise (dBA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,903.23 | AIR TOOL | 1 Piece(s) | 5 Day(s) | - | 133 | Quiet / Low-Noise Model | Anchoring Wrench, Tightening Wrench | 18 | 120 | 65 |
Loading...
Model Number | Number of No-load Revolutions (rpm) | Chuck Inner Diameter (mm) | Grinding Wheel Mounting Tool | Total Length (mm) | Outer Diameter (mm) | Weight (g) | Noise (dBA) | Exhaust System |
MAXHD101 | 60,000 | 3 | Fixing Pin Tightening Wrench | 155 | 16 | 130 | 70 | Rear |
MAXDS102 | Fixing Wrench Tightening Wrench | 133 | 16 | 110 | 70 | |||
MAXDSR103 | 133 | 18 | 120 | 65 |
Model Number | MAXHD101 | MAXDS102 | MAXDSR103 |
Durability | ◎ | ○ | ◎ |
Tip Diameter | 8.2mm | 8.8mm | 8.8mm |
Runout Precision | ○ | ◎ | ◎ |
Number of Bearings Used | 4 Pieces | 4 Pieces | 4 Pieces |
Vibration | △ | ◎ | ◎ |
Chucking Depth | 28mm | 32mm | 32mm |
Tool Replacement and Removal Function | ◎ | ○ | ○ |
Rotation Adjustment Capability | ◎ | ○ | ○ |
Chuck inner diameter(mm) | 3 | Number of load-free rotations(rpm) | 60000 | Main Body, Related Products | Body |
---|---|---|---|---|---|
Operating Air Pressure(MPa) | 0.4 ~ 0.6 | Ventilation | Rear |
Please check the type/dimensions/specifications of the part MAXDSR103 in the Micro Air Grinder / For 3 mm Shank / High Durability Type / Precision Type / Quiet, Low Vibration Type series.
Part Number |
---|
MAXDS102 |
MAXHD101 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Overall Length (mm) | Specifications | Grinding Wheel Mounting Tool | Major Diameter (mm) | Mass (G) | Noise (dBA) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,354.84 | 5 Piece(s) | Available | 5 Day(s) | 10 | 133 | Precise Model | Anchoring Wrench, Tightening Wrench | 16 | 110 | 70 | |
฿ 8,012.90 | 1 Piece(s) | Same day | - | 155 | High-Durability Model | Anchoring Pin, Tightening Wrench | 16 | 130 | 70 |
How can we improve?
How can we improve?