MISUMI, Set of Files

Brand :
MISUMI
Caution
Product Description
Japanese-made standard set file
* The "thickness (mm)" in the product information refers to the maximum thickness.

Specifications

LTKS
| Shape | No. | Roughness of the Grain (#) (selection) | Nominal Size | Quantity / Pack | Total Length L | Blade Length ℓ | Width x Thickness | ||
| H | ![]() | Flat | 005 | 01 (Coarse) 02 (Medium) 03 (Fine) 04 (Oil) | 5 Pcs Set | 5 | 215 | 110 | 11 x 3.5 |
| 008 | 8 Pcs Set | 8 | 200 | 100 | 9 x 3 | ||||
| 010 | 10 Pcs Set | 10 | 185 | 85 | 7 x 2.5 | ||||
| 012 | 12 Pcs Set | 12 | 170 | 70 | 4 x 2 | ||||
| HA | ![]() | Semicircle | 005 | 5 Pcs Set | 5 | 215 | 110 | 12 x 3.8 | |
| 008 | 8 Pcs Set | 8 | 200 | 100 | 9.5 x 3 | ||||
| 010 | 10 Pcs Set | 10 | 185 | 85 | 7.3 x 2.5 | ||||
| 012 | 12 Pcs Set | 12 | 170 | 70 | 4.2 x 2 | ||||
| MA | ![]() | Circle | 005 | 5 Pcs Set | 5 | 215 | 110 | φ5.5 | |
| 008 | 8 Pcs Set | 8 | 200 | 100 | φ4.3 | ||||
| 010 | 10 Pcs Set | 10 | 185 | 85 | φ3.2 | ||||
| 012 | 12 Pcs Set | 12 | 170 | 70 | φ2.5 | ||||
| KA | ![]() | Edge | 005 | 5 Pcs Set | 5 | 215 | 110 | 5.5 x 5.5 | |
| 008 | 8 Pcs Set | 8 | 200 | 100 | 4.3 x 4.3 | ||||
| 010 | 10 Pcs Set | 10 | 185 | 85 | 3.2 x 3.2 | ||||
| 012 | 12 Pcs Set | 12 | 170 | 70 | 2.5 x 2.5 | ||||
| SA | ![]() | Triangle | 005 | 5 Pcs Set | 5 | 215 | 110 | 9 x 9 | |
| 008 | 8 Pcs Set | 8 | 200 | 100 | 7.5 x 7.5 | ||||
| 010 | 10 Pcs Set | 10 | 185 | 85 | 6 x 6 | ||||
| 012 | 12 Pcs Set | 12 | 170 | 70 | 4 x 4 | ||||
[ ! ] The nominal size represents the size of the file.
Here for a selection guide, iron files and electroplated diamond files




