Ironworking Files, Double-Cut Type

Brand :
MISUMI
Caution
Product Description
[Features]
• Developed for sharp cutting and finishing of difficult-to-cut materials.
• Offers three grain coarseness options and flat, semicircular, round and square shapes.
[Use]
• Suitable for filing stainless steel, brass and aluminum.

Specification Table

| Model Number | Nominal Size L | Grain Coarseness (#) (Selection) | Width x Thickness (mm) | ||
| Shape | |||||
| LXN-F | ![]() | Flat | 150 | 1 (Coarse) 2 (Medium) 3 (Fine) | 15 x 3.8 |
| 200 | 20 x 5 | ||||
| 250 | 24.5 x 6.5 | ||||
| 300 | 30 x 7 | ||||
| 350 | 34 x 7.8 | ||||
| LXN-H | ![]() | Semicircular | 150 | 15 x 4.2 | |
| 200 | 19 x 5 | ||||
| 250 | 23.5 x 7 | ||||
| LXN-C | ![]() | Round | 150 | φ6.3 | |
| 200 | φ7.7 | ||||
| 250 | φ9.5 | ||||
| 300 | φ12.8 | ||||
| LXN-S | ![]() | Square | 150 | 6 x 6 | |
| 200 | 7.7 x 7.7 | ||||
| 250 | 9.3 x 9.3 | ||||
| 300 | 12.2 x 12.2 | ||||
| 350 | 16 x 16 | ||||
Selection Guide Click here for ironworking files and electrodeposition diamond files
Specifications/Overview

● Exhibits excellent sharpness and durability in difficult-to-cut materials such as stainless steel.
● Nicholson ironworking files that have a reputation for sharpness and durability and are used by Technical Olympics competitors.



