Ceramic Fiber Stick, Grindstone, Flat, Granularity #1000 or equivalent (White)

Brand :
MISUMI
Caution
Product Description
[Features]
Flat abrasive stone developed for finishing copper and aluminum.
[Application]
Ideal for polishing high hardness steel up to 57 HRC and aluminum

Specifications

| Model Number | Thickness T | Width W | Total Length L | Heat Resistant Temperature |
XBCAW (#1000 Equivalent: White) | 0.4 | 4 | 100 | 150 °C |
| 6 | 100 | |||
| 0.5 | 4 | 100 | ||
| 150 | ||||
| 6 | 100 | |||
| 150 | ||||
| 10 | 100 | |||
| 150 | ||||
| 0.8 | 4 | 100 | ||
| 150 | ||||
| 6 | 100 | |||
| 150 | ||||
| 10 | 100 | |||
| 150 | ||||
| 1 | 1 | 100 | ||
| 2 | 100 | |||
| 4 | 100 | |||
| 150 | ||||
| 6 | 100 | |||
| 150 | ||||
| 8 | 100 | |||
| 150 | ||||
| 10 | 100 | |||
| 150 | ||||
| 1.5 | 4 | 100 | ||
| 150 | ||||
| 6 | 100 | |||
| 150 | ||||
| 10 | 100 | |||
| 150 | ||||
| 2.0 | 4 | 100 | ||
| 150 | ||||
| 6 | 100 | |||
| 150 | ||||
| 10 | 100 | |||
| 150 | ||||
| 3.0 | 4 | 100 | ||
| 150 | ||||
| 6 | 100 | |||
| 150 | ||||
| 10 | 100 | |||
| 150 |
[ ! ] Extremely Fine Series (□ 0.7 mm, □ 0.9 mm)
More Information

● This is a product developed for finishing high-hardness steel (– 57 HRC), copper, or aluminum.
● The R or C surfaces also can be easily mounted with a diamond file or grinder.
[ ! ] Use a diamond stick grindstone for high-hardness or super hard steel with an HRC of 57 or more.