SG Grindstone for Flat Surfaces No. 1 Flat

Brand :
MISUMI
Caution
Product Description
[Features]
• All-purpose grindstone for level surfaces with abrasive grain size options.
• SG abrasive grains reduce dressing frequency and provide excellent sharpness.
• Size and coupling options help match the grindstone to the machine setup.
[Use]
• For coarse to finish grinding of hardened steel.

Specifications

SG
| Outer Diameter D | Thickness T | Hole Diameter H | Particle Size (#) (selection) | Stocked Item / Non-Stocked Item | |||||||
| 46 | 60 | 80 | 100 | 120 | 150 | 180 | 220 | ||||
| Degree of Coupling (selection) | |||||||||||
| 150 | 6.4 | 32 | - | - | - | - | - | - | - | I K | Stocked Item |
| 13 | 12.7 | - | K | K | - | - | - | - | - | ||
| 13 | 31.75 | - | K | K | - | - | - | - | - | ||
| 180 | 6.4 | 31.75 | K | J K | J K | J K | J K | J K | I J K | I J K | |
| 10 | 31.75 | J K | J K | J K | K | K | - | - | - | ||
| 13 | 31.75 | H I J K | H I J K | H I J K | J K | K | - | - | - | ||
| 16 | 31.75 | J K | J K | K | - | - | - | - | - | ||
| 19 | 31.75 | J K | J K | K | - | - | - | - | - | ||
| 205 | 6.4 | 31.75 | - | K | K | K | K | K | - | J K | |
| 13 | 31.75 | H I J K | H I J K | H I J K | J K | J K | - | - | - | ||
| 19 | 31.75 | H I J K | H I J K | H I J K | K | K | - | - | - | ||
| 19 | 50.8 | H I J K | H I J K | J K | - | - | - | - | - | ||
| 305 | 25 | 76.2 | - | I J | - | - | - | - | - | - | Non-Stocked Item |
| 25 | 127 | - | J | J | - | - | - | - | - | ||
| 32 | 76.2 | I J | G I J | - | - | - | - | - | - | ||
| 32 | 127 | G J | G | - | - | - | - | - | - | ||
| 38 | 76.2 | G J | I | - | - | - | - | - | - | ||
| 38 | 127 | G H I | G H I J | H J | - | - | - | - | - | ||
| 355 | 38 | 127 | G H I J | G H I J | - | - | - | - | - | - | |
| 50 | 127 | G I | J | - | - | - | - | - | - | ||
[ ! ] For the degree of coupling, please select one of G / H / I / J / K from each corresponding column. (A Soft
Z Hard)Here for reference information for selecting grindstones
Here for a selection table of general grindstones for flat surfaces
Here for troubleshooting
More Information

● For Coarse to Finish Grinding of Hardened Steel
● The number of dressing will be drastically decreased with the effects of SG abrasive grains. It also has excellent sharpness.