WA Grindstone for Flat Surfaces No. 1 Flat

Brand :
MISUMI
Caution
Product Description
WA grinding wheel for surface grinding No. 1 flat type
[Features]
For general grinding of general hardening steel.

Specifications

WAR
| Outer Diameter D | Thickness T | Hole Diameter H | Particle Size (#) (selection) | Stocked Item / Non-Stocked Item | ||||
| 46 | 60 | 80 | 100 | 120 | ||||
| Degree of Coupling (selection) | ||||||||
| 125 | 13 | 12.7 | - | K | - | - | - | Stocked Item |
| 150 | 13 | 12.7 | - | K | K | - | - | |
| 13 | 31.75 | - | K | K | - | - | ||
| 16 | 12.7 | - | K | - | - | - | ||
| 180 | 6.4 | 31.75 | - | K | K | K | K | |
| 13 | 31.75 | H J K | J K | J K | - | - | ||
| 16 | 31.75 | J K | - | - | - | - | ||
| 19 | 31.75 | J K | K | - | - | - | ||
| 205 | 6.4 | 31.75 | - | J K | J K | K | - | |
| 13 | 31.75 | J K | J K | K | - | - | ||
| 19 | 15.88 | - | K | - | - | - | ||
| 19 | 25.4 | - | K | - | - | - | ||
| 19 | 31.75 | H J K | K | K | - | - | ||
| 19 | 50.8 | H I J K | K | - | - | - | ||
| 255 | 25 | 19.05 | - | K | K | - | - | Non-Stocked Item |
| 25 | 25.4 | J K | J K | K | - | - | ||
| 25 | 50.8 | H J | J K | - | - | - | ||
| 25 | 76.2 | H J | K | - | - | - | ||
| 305 | 25 | 25.4 | - | K | - | - | - | |
| 25 | 76.2 | H J | J K | - | - | |||
| 25 | 127 | - | K | K | - | - | ||
| 32 | 25.4 | K | K | K | - | - | ||
| 32 | 76.2 | H I J K | H I J K | K | - | - | ||
| 32 | 127 | H I J | H J K | - | - | - | ||
| 38 | 127 | H I J | H J K | J K | - | - | ||
| 355 | 38 | 76.2 | H J K | K | - | - | - | |
| 38 | 127 | H I J K | H I J K | K | - | - | ||
| 50 | 127 | H J | J K | K | - | - | ||
[ ! ] For the degree of coupling, please select one of H / I / J / K from each corresponding column. (A Soft
Z Hard)Here for reference information for selecting grindstones
Here for a selection table of general grindstones for flat surfaces
Here for troubleshooting
More Information

● For general grinding of general hardened steel.