E32A Grindstone for Flat Surfaces

Brand :
MISUMI
Caution
Product Description
[Features]
• Supports powerful, high-efficiency cutting operations.
[Use]
• Suitable for precision machining of alloy steel.

Specifications

| Model Number | Outer Diameter | Thickness | Hole Diameter | Particle Size (#) (selection) | |||
| 46 | 60 | 80 | 100 | ||||
| Degree of Coupling (selection) | |||||||
| E32A | 180 | 6.4 | 31.75 | — | J | K | K |
| 13 | HJ | — | — | ||||
| 205 | 19 | 50.8 | |||||
| 305 | 25 | 76.2 | H | — | |||
| 32 | HJ | ||||||
| 127 | H | ||||||
| 38 | |||||||
| 355 | HJ | ||||||
(A Soft
Z Hard)Guidelines for selecting grindstones by workpiece are on >>Click here.
Selection Table of the grindstones >>Click here.
Troubleshooting >>Click here.