EWAW Grindstone for Flat Surfaces

Brand :
MISUMI
Caution
Product Description
EWAW grinding wheel for surface grinding
[Features]
For general grinding of general hardening steel.
[Maximum Peripheral Speed]30 m/s

Specifications

| Model Number | Outer Diameter | Thickness | Hole Diameter | Particle Size (#) (selection) | ||||
| 46 | 60 | 80 | 100 | 120 | ||||
| Degree of Coupling (selection) | ||||||||
| EWAW | 150 | 13 | 12.7 | — | — | K | — | — |
| 31.75 | K | — | ||||||
| 16 | 12.7 | |||||||
| 180 | 6.4 | 31.75 | K | K | K | |||
| 13 | JK | JK | JK | — | — | |||
| 16 | K | — | — | |||||
| 19 | — | K | ||||||
| 205 | 6.4 | — | K | |||||
| 13 | K | K | ||||||
| 19 | 15.88 | — | — | |||||
| 31.75 | J | |||||||
| 50.8 | K | |||||||
| 305 | 32 | 76.2 | J | |||||
| 355 | 38 | 127 | HJ | JK | ||||
(A Soft
Z Hard)Guidelines for selecting grindstones by workpiece are on >>Click here.
Selection Table of the grindstones >>Click here.
Troubleshooting >>Click here.