EKG Grindstone for Flat Surfaces

Brand :
MISUMI
Caution
Product Description
Grinding wheel for surface grinding, EKG grinding wheel
[Features]
For coarse to finish grinding of hardening materials.
[Maximum Peripheral Speed]30 m/s
Specifications

| Model Number | Outer Diameter | Thickness | Hole Diameter | Particle Size (#) (selection) | |||||
| 46 | 60 | 80 | 100 | 120 | 220 | ||||
| Degree of Coupling (selection) | |||||||||
| EKG | 180 | 6.4 | 31.75 | — | J | J | K | K | K |
| 10 | — | — | — | ||||||
| 13 | HJK | JK | J | — | K | ||||
| 19 | J | J | K | — | |||||
| 205 | 6.4 | — | K | K | |||||
| 13 | HJ | J | — | — | |||||
| 19 | IJ | HJ | K | ||||||
| 50.8 | HJK | HIJ | K | — | |||||
| 305 | 38 | 127 | — | HI | — | ||||
| 355 | |||||||||
(A Soft
Z Hard)Guidelines for selecting grindstones by workpiece are on >>Click here.
Selection Table of the grindstones >>Click here.
Troubleshooting >>Click here.